|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > 600 - 1000 W Oriel Quartz Tungsten Halogen Research Sources

600 - 1000 W Oriel Quartz Tungsten Halogen Research Sources
600 - 1000 W Oriel Quartz Tungsten Halogen Research Sources
66295 1000 W QTH Source.

  • High intensity sources of VIS-NIR radiation
  • Safe, reliable, rugged and versatile systems
  • Large, collimated output beam

Product Description Product Detail Downloads Catalog PDF
Product Description
Choose one of these sources if you need broadband, high intensity, large area illumination. They have 5 to 6X the total output of our 100 W QTH Sources, and the same smoothly varying blackbody-like spectrum. The output is a 2 or 2.7-inch (48 or 69 mm) diameter "quasi-collimated" beam. Several user features distinguish this family of QTH Sources from our Simplicity Series:
•Switch between 600 W, 1000 W standard, and 1000 W FEL by simply changing socket adapters (you don’t need a new housing or power supply)
•Remotely program and monitor the lamp’s operation via PC
• Monitor lamp’s usage in accumulated hours
•Mate the Light Intensity Control System to these sources for stability critical applications


Ordering Information

QTH Sources
These sources include lamp housing, power supply, and your choice of lamp and appropriate lamp socket adapter. Please specify lamp when ordering a source.
 Quantity Model Condenser Type Size Series Price
  66295 F/1 two element fused silica 2 inch 
  66296 F/0.7 silica-borosilicate crown Aspherab® 3 inch 


Replacement Lamps and Socket Adapters
 Quantity Description Lamp Model No. Price Quantity Appropriate Socket Adapter Model No. Price
  600 W QTH 6336   6392NS 
  1000 W QTH 6317   6392NS 
  1000 W FEL QTH 6315   6397 


Accessories
 Quantity Model Description Price
  69000 Extended Care Plan 
  6148 Replacement Rear Reflector 

Oriel Lamp Housings are designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .