|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Fiber Alignment Stages > 561/562 Series ULTRAlign™ Precision Fiber Optic Linear Stages

561/562 Series ULTRAlign™ Precision Fiber Optic Linear Stages
561/562 Series ULTRAlign™ Precision Fiber Optic Linear Stages
Model 562F with SM-13 micrometers (order micrometers separately)

  • Stainless steel construction for the ultimate long-term stability
  • Hardened steel, crossed roller bearings for high rigidity and precision motion
  • Angular deviation better than 100 µrad about any axis — guaranteed
  • Compatible with Newport manual and motorized actuators
  • Right and left-handed configurations

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
561 and 562 Series ULTRAlign™ Linear Stages feature stainless steel construction for superior long-term stability, with thermally matched, hardened steel crossed roller bearings for unsurpassed performance. The crossed roller bearings and precision-manufactured bearing reference surfaces provide exceptionally straight linear travel, with angular deviation better than 100 µrad about any axis. We measure each stage on a six-axis interferometer to ensure performance.
561 Series Stages have been specifically designed for precision fiber alignment. A top-mounted rail permits precise and secure attachment of an array of fiber and device holders. A tilt platform can be attached for two-axis tip/tilt alignment of fibers to devices. And a goniometer is available to provide rotation about the fiber axis. With up to six degrees of freedom, high-performance ULTRAlign stages offer a superior fiber optic alignment solution.
The robust design of the 562 Series Stages makes them ideally suited for repetitive, high use fiber optic manufacturing and research applications. These stages have greater thermal immunity due to their higher mass. And larger diameter bearings increase the stiffness of the stage.
Each 562 stage axis is equipped with a non-influencing locking mechanism, to maintain sub-micron positioning, when locking or unlocking. Specially designed actuator mounting blocks allow quick and easy ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 561D-XYZ  561 ULTRAlign™ Precision Linear Stage, 6mm XZ Travel, 13mm Y Travel, Req. 3 Actuators  
$1444.00
 
4 Weeks
 561D-XYZ-LH  561 ULTRAlign™ Precision Linear Stage, 6mm XZ Travel, 13mm Y Travel, Req. 3 Actuators, Left Handed  
$1444.00
 
Available Today
 561D-YZ  561 ULTRAlign™ Precision Linear Stage, 6mm Z Travel, 13mm Y Travel, Req. 2 Actuators  
$1080.00
 
Available Today
 562F-XYZ  562 ULTRAlign™ Precision Linear Stage, 13mm Travel, Requires 3 Actuators  
$1838.00
 
Available Today
 562F-XYZ-LH  562 ULTRAlign™ Precision Linear Stage, 13mm Travel, Requires 3 Actuators Left Handed  
$1838.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
2 Weeks
 M-561D-XYZ  561 ULTRAlign™ Precision Linear Stage, 6mm XZ Travel, 13mm Y Travel, Req. 3 Actuators, Metric  
$1444.00
 
2 Weeks
 M-561D-XYZ-LH  561 ULTRAlign™ Precision Linear Stage, 6mm XZ Travel, 13mm Y Travel, Req. 3 Actuators, Left Handed, Metric  
$1444.00
 
1 Week
 M-561D-YZ  561 ULTRAlign™ Precision Linear Stage, 6mm Z Travel, 13mm Y Travel, Req. 2 Actuators, Metric  
$1080.00
 
Available Today
 M-562F-XYZ  562 ULTRAlign™ Precision Linear Stage, 13mm Travel, Requires 3 Actuators, Metric  
$1838.00
 
7 Weeks
 M-562F-XYZ-LH  562 ULTRAlign™ Precision Linear Stage, 13mm Travel, Requires 3 Actuators Left Handed, Metric  
$1838.00

* Actuators must be ordered separately.

Left-handed versions contain "-LH" in the model number.

561/562 Series Recommended Actuators
 Quantity  Model  Description  Price
 Manual Drives
 
Available Today
 AJS100-0.5  AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm  
$24.99
 
Available Today
 SM-06  Vernier Micrometer, 6mm Travel, 9 lb Load Capacity  
$80.58
 
Available Today
 HR-6  High-Resolution Micrometer, 0.5µm Sensitivity, 6mm Travel  
$149.94
 
Available Today
 HR-13  High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel  
$139.74
 
Available Today
 DM-6L  Differential Micrometer, Lockable, 6.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity  
$377.40
 
Available Today
 DM-13  Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity  
$449.99
 
Available Today
 DM-13L  Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity  
$471.24
 
Available Today
 DS-4F  High-Precision Adjuster, 8.00mm Coarse Travel, 0.30mm Fine Travel  
$289.99
 Motorized Drives
 
Available Today
 PZA12  NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel  
$915.00
 
1 Week
 CMA-12CC  12.5 mm Travel Open-loop DC CMA Actuator  
$449.99
 
Available Today
 CMA-12PP  12.5 mm Travel Open-loop Stepper CMA Actuator  
$844.00
 
Available Today
 CMA-12CCCL  12.5 mm Travel Closed-loop DC Servo CMA Actuator  
$896.00

* Travel on 561 X and Z-axis is limited to 6 mm, 561 Y-axis and all 562 axis is limited to 13mm travel.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .