|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Control > 500B Series Laser Diode Drivers

500B Series Laser Diode Drivers
500B Series Laser Diode Drivers

  • Low noise current sources with better than 50 ppm long-term stability
  • Full package of operational features and time-tested laser diode safety features
  • Four models are available to cover laser current levels from below 50 mA up to 6 A
  • Standard USB 2.0 interface for remote control

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
The New 500B Series Laser Diode Drivers offer all the performance of the most advanced drivers for a fraction of the price. All models are quiet and stable enough for use in the most demanding applications, such as spectroscopy and fiber optic communications.
Intuitive front panel controls make these instruments extremely simple to use. There are two operating modes: constant current or constant laser power.
Dual current-level selection lets you optimize current resolution settings by precisely varying the output to the laser diode.
Comprehensive laser diode safety features are built into every 500B Series Laser Diode Driver.
Redundant FET and relay shorting circuits protect the laser diode at the beginning of the slow turn-on sequence. After a short delay, the output current slowly ramps to your preset operating level. The current limit setting is fully independent.
External analog modulation allows you to voltage-control or modulate the output. In the high bandwidth mode, you can modulate the laser up to 800 kHz (Model 501B). For precision laser output power control, or wavelength tuning with external control circuitry, you can slowly modulate the laser output in the low bandwidth mode and maintain low noise operation.


Ordering Information
 Quantity Model Description Price
  501B Laser Diode Driver, 50/100 mA, 7 VDC Compliance, USB 
  505B Laser Diode Driver, 200/500 mA, 7 VDC Compliance, USB 
  525B Laser Diode Driver, 1000/2500 mA, 7 VDC Compliance, USB 
  560B Laser Diode Driver, 3000/6000 mA, 5 VDC Compliance, USB 


Accessories
 Quantity Model Description Price
  500-02(1) Laser Diode Driver Cable 
  500-04(1) LDD/Mount Cable 
  35-RACK Rack Mount Kit 

1) Please see Cable Diagrams for cable diagrams.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .