|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > 50 - 250 W Oriel Quartz Tungsten Halogen Research Sources

50 - 250 W Oriel Quartz Tungsten Halogen Research Sources
50 - 250 W Oriel Quartz Tungsten Halogen Research Sources
66995 QTH Source with 68951 Light Intensity Controller and fiber optics.

  • New asphere condensers for superior uniformity
  • Fully featured sources of low to mid intensity VIS-NIR radiation
  • Highly stable, rugged power supply
  • Produce large diameter collimated output beam

Product Description Product Detail Downloads Catalog PDF
Product Description
These sources run 50 to 250 W quartz tungsten halogen lamps. The output is a smooth VIS-NIR continuum, useful for radiometry. We offer several families of low wattage QTH Sources; this family is our fully featured Research Series. Choose one of these systems if you need to interchange lamps or have a stability critical application requiring the 68950 Light Intensity Control System.


Ordering Information

QTH Sources
These sources include the lamp housing, power supply, and your choice of lamp and appropriate lamp socket adapter. Please specify lamp when ordering a source.
 F/# Lens Material Output Beam  Size Series Quantity Model Price
 F/1.5 UV grade fused silica Collimated 1.5 inch  66995 
 F/2.2 UV grade fused silica Collimated 1.5 inch  66499 
 F/2.2 UV grade fused silica Focused 1.5 inch  66501 
 F/1 UV grade fused silica Collimated 1.5 inch  66996 
 F/1 UV grade fused silica Collimated 1.5 inch  66502 
 F/1 UV grade fused silica Focused 1.5 inch  66503 
 F/0.85 Pyrex Collimated 1.5 inch  66997 
 F/0.7 Silica-borosilicate crown Collimated 3 inch  66998 


Replacement Lamps and Socket Adapters
 Description Model  Price Appropriate Socket Adapter  Price
 50 W, Short Filament 6332   60043 (mtd. horizontally)  
 60046 (mtd. vertically)  
 50 W Long Filament QTH 6337   60043 (mtd. horizontally)  
 60046 (mtd. vertically)  
 100 W QTH 6333   60043 (mtd. horizontally)  
 60046 (mtd. vertically)  
 250 W QTH 6334NS   60043 (mtd. horizontally)  
 60050 (mtd. vertically)  


Accessories
  Model Description Price
  69000 Extended Care Plan 
  6148 Replacement Rear Reflector 
  66075 Carrier Mounting Kit 

Oriel Lamp Housings are designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .