50 - 200 W Research Arc Lamp Sources
  • New asphere condensers for superior uniformity
  • Run Hg, Xe and Hg(Xe) lamps rated from 50 to 200 W
  • Produce collimated or focused output
  • Complete systems include lamp, lamp housing, power supply and condensers
Share This Page
Description Models Catalog PDF
66906 Research Arc Source

Lamp Housing

The housing provides a temperature controlled, stable environment for the lamp, and protects personnel from the harmful UV radiation emitted by the lamp. A number of safety features are incorporated into the housing to prevent accidental exposure and lamp overheating. The lamp is held by a socket adapter, which places the arc on the condenser axis. Lamp adjusters, located on the outside of the housing, let you precisely adjust the position to compensate for lamp tolerances.

Power Supply

The 69907 delivers constant power to the lamp, has superior stability, and can be computer controlled. An RS 232 or optional IEEE-488 (GPIB) interface lets you remotely control and monitor the lamp's power, current, voltage and operating hours. When used in conjunction with the 68950 Light Intensity Controller, you can maintain a very stable source output over the long term (over 12 hours of operation).

Easily Interchangeable Lamp

By changing socket adapters, a quick and simple operation, you can operate any of the lamps from Table 1 in the same housing. All sources come with your choice of lamp and appropriate socket adapter; please specify the lamp when ordering a source. Click here for full lamp specifications and dimensions.

Table 1 50 - 200 W Arc Lamps
 Lamp Type  Effective Arc Size  Lamp Model Number   Appropriate Socket Adapter Model
 Xenon, High Stability  1.0 x 1.5 mm  6247  66148
 Xenon  0.4 x 0.8 mm  6251NS  66150
 Xenon, Ozone Free  0.4 x 0.8 mm  6263  66150
 Xenon, Ozone Free  0.4 x 0.8 mm  6257  66150
 Xenon  0.5 x 2.2 mm  6253  66151
 Xenon, UV  0.5 x 2.2 mm  6254  66151
 Xenon, Ozone Free  0.5 x 2.2 mm  6255  66151
 Xenon, Ozone Free  0.5 x 1.5 mm  6256  66152
 Mercury  0.2 x 0.35 mm  6282  66158
 Mercury  0.25 x 0.25 mm  6281  66150
 Mercury  0.6 x 2.2 mm  6283NS  66144
 Hg(Xe)  0.5 x 1.5 mm  6291  66152
 Hg(Xe), OF  0.5 x 1.5 mm  6292  66152


Which Source Do I Choose?

We offer eight complete sources; they differ only in the condensing lens assembly. These range from single element lenses to the aberration compensated, four element Aspherab® Condensers. The new asphere condensers are "corrected optics". Their design ensures that they are corrected spherical aberration and lateral chromatic aberration with minimized longitudinal chromatic aberrations. Make your choice based upon:

•Spectral range

•Beam quality and efficiency

•Output beam size

•Collimated or focused beam

Use Table 2 as a guide during your selection process.

Table 2 Comparison of Condensers
 Source  Condenser Type  Output Beam  Output Beam Size  Lens Multiplication Factor *  Transmittance Range of Lens Material
(nm)
 Size Series
 66906  F/1.5, single element fused silica  Collimated  1.3  0.06  200-2500  1.5 inch
 66475  F/2.2, fused silica asphere  Collimated  1.3  0.05  200-2500  1.5 inch
 66476  F/2.2, fused silica asphere  Focused     0.05  200-2500  1.5 inch
 66477  F/1, fused silica asphere  Collimated  1.3  0.11  200-2500  1.5 inch
 66907  F/1, two element fused silica  Collimated  1.3  0.11  200-2500  1.5 inch
 66478  F/1, fused silica asphere  Focused     0.11  200-2500  1.5 inch
 66919  F/0.85, Pyrex asphere  Collimated  1.3  0.13  350-2500  1.5 inch
 66908  F/0.7, four element borosilicate crown Aspherab®  Collimated  2.7  0.18  350-2500  3 inch
 66909  F/0.7, four element borosilicate fused silica Aspherab®  Collimated  2.7  0.20  200-2500  3 inch

*Does not include the rear reflector (included in the source) contribution of ~ 60%. We offer formulae and sample calculations to help you compute the approximate total output power from your source.

Mounting

Our lamp housings have adjustable height instrument feet. You can remove these and hard mount the housing to inch or metric optical tables and baseplates. The optical axis is 4.0 inches (102 mm) above the table. To mount a housing to a bench or rail, order the 66075 Carrier Mounting Kit. The kit includes a clamping carrier.

A Note on Cables

The appropriate housing to power supply cable is included with each source. If you are ordering a second lamp, of a different type (e.g. Hg vs. Hg(Xe) or Hg vs Xe), you'll need to order an interconnecting cable for the second lamp, separately.

Extended Care Plan

You can now extend the warranty on these sources to two years with the Extended Care Plan. Contact us for details.

Safety Considerations

Even with these low powered sources, UV radiation and ozone are a concern. The easiest solution to the ozone problem is to use an ozone free arc lamp if you do not need output below ~260 nm. If that is not an option, vent the ozone. Take appropriate UV safety precautions; enclose the beam or wear protective equipment.