Product Description
The M5 Precision Micromanipulator incorporates crossed-roller bearings for smooth and precise motion and a rack-and-pinion drive for fast positioning. It is specifically designed as a coarse positioner to complement the MW Series Hydraulic Micromanipulators in high-precision and high-stability applications. For general physiology tasks, the M5 can also be used as a stand-alone micromanipulator.
The micromanipulator includes a solid stainless-steel rod and slotted universal base for stable, convenient mounting to vibration-isolated work surfaces such as Newports VH Series Workstations. It is also available with a magnetic base.
The M5 Precision Micromanipulator incorporates crossed-roller bearings for smooth and precise motion and a rack-and-pinion drive for fast positioning. It is specifically designed as a coarse positioner to complement the MW Series Hydraulic Micromanipulators in high-precision and high-stability applications. For general physiology tasks, the M5 can also be used as a stand-alone micromanipulator.
The micromanipulator includes a solid stainless-steel rod and slotted universal base for stable, convenient mounting to vibration-isolated work surfaces such as Newports VH Series Workstations. It is also available with a magnetic base.