|  
   
  Manual Positioning
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > 488 Series Lab Jack with Rotary Platform

488 Series Lab Jack with Rotary Platform
488 Series Lab Jack with Rotary Platform

  • High-resolution model is solid at any height
  • Independent, lockable vertical and rotary motions
  • Includes two clamps secure mounting for optics up to 2 in. (50.8 mm) high such as prisms or cubes
  • Generous array of tapped mounting holes in platform

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
The 488 Series high-resolution vertical lab jack provides a large mounting platform, lockable motion, and a novel mechanical design that virtually eliminates all backlash and provides a rock-solid, wobble-free mount at any height.
A scalloped adjustment ring provides non-rotating vertical travel over 1 in. (25.4 mm) of travel with 0.01 mm graduations. A recessed locking screw securely fixes the mount at the desired height to prevent inadvertent adjustments. The lockable, rotating platform has a knurled rim for coarse adjustment with graduations every 2°.


Ordering Information
 Quantity Model Description Price
  488 488 Lab Jack with Rotary Platform, 1 inch Travel 


Ordering Information, Metric
 Quantity Model Description Price
  M-488 488 Lab Jack with Rotary Platform, 25.4mm Travel, Metric 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .