|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > 488 Series Height-Adjustable Rotary Platform

488 Series Height-Adjustable Rotary Platform
488 Series Height-Adjustable Rotary Platform

  • High-resolution model is solid at any height
  • Independent, lockable vertical and rotary motions
  • Includes two clamps secure mounting for optics up to 2 in. (50.8 mm) high such as prisms or cubes
  • Generous array of tapped mounting holes in platform

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The 488 Series high-resolution vertical lab jack provides a large mounting platform, lockable motion, and a novel mechanical design that virtually eliminates all backlash and provides a rock-solid, wobble-free mount at any height.
A scalloped adjustment ring provides non-rotating vertical travel over 1 in. (25.4 mm) of travel with 0.01 mm graduations. A recessed locking screw securely fixes the mount at the desired height to prevent inadvertent adjustments. The lockable, rotating platform has a knurled rim for coarse adjustment with graduations every 2°.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 488  488 Lab Jack with Rotary Platform, 1 inch Travel  
$418.20


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-488  488 Lab Jack with Rotary Platform, 25.4mm Travel, Metric  
$418.20



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .