|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > 481 Series Rotation Stages

481 Series Rotation Stages
481 Series Rotation Stages

  • Sensitivity to 15 arc sec
  • 360° coarse/5° fine motion
  • Post or Table-top mounting
  • Rotates 1 in. (25.4 mm) diameter polarizers and wave plates
  • Adaptor available for mounting 1/2-in diameter optics

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The versatile Model 481-A rotary stage is ideal for fine-tuning the angular orientation of any component after rotating it to an approximate angle.
An inner stage rotates 360° in a precision bored bushing that locks with a side mounted thumbscrew. The outer stage is a high resolution, tangentially driven design. Scale markings indicating every degree and a vernier with 5 arc min markings are engraved on the side of the stage. Model 481-A is also available with 100 pitch AJS Fine Adjustment Screws for higher resolution. The stage includes two 1 in. (25.4 mm) diameter retaining rings and a solid aperture insert with a centered clearance hole for on-axis mounting of components.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 481-A  Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer  
$432.00
 
Available Today
 481-A-S  Rotation Stage, 360° Coarse, 5° Fine Rotation, AJS Adj. Screw  
$399.00


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-481-A  Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer, Metric  
$432.00
 
4 Weeks
 M-481-A-S  Rotation Stage, 360° Coarse, 5° Fine Rotation, AJS Adj. Screw, Metric  
$399.00

All models include solid insert and retaining rings

Additional Inserts and Retaining Rings
 Quantity  Model  Description  Price
 
Available Today
 PRA-05(1)  Optical Mount Adaptor, 12.7-mm (0.5-in.) diameter optics into 1.063-20 threaded mounts  
$24.90
 
1 Week
 MLH-0.5-RR  Retaining Ring, 10.1mm ID, 0.546-32 Thread, For MT-RS, LH-05, LH1-05R, LPLH-50T & MLH-0.5  
$5.00
 
Available Today
 RSA-1TI  Solid Insert for RS65 stage  
$10.70

(1) PRA-05 comes with one MLH-0.5-RR retaining ring.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .