|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > 481 Series High-Performance Rotation Stages

481 Series High-Performance Rotation Stages
481 Series High-Performance Rotation Stages

  • Sensitivity to 15 arc sec
  • 360° coarse/5° fine motion
  • Post or Table-top mounting
  • Rotates 1 in. (25.4 mm) diameter polarizers and wave plates
  • Adaptor available for mounting 1/2-in diameter optics

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The versatile Model 481-A rotary stage is ideal for fine-tuning the angular orientation of any component after rotating it to an approximate angle.
An inner stage rotates 360° in a precision bored bushing that locks with a side mounted thumbscrew. The outer stage is a high resolution, tangentially driven design. Scale markings indicating every degree and a vernier with 5 arc min markings are engraved on the side of the stage. Model 481-A is also available with 100 pitch AJS Fine Adjustment Screws for higher resolution. The stage includes two 1 in. (25.4 mm) diameter retaining rings and a solid aperture insert with a centered clearance hole for on-axis mounting of components.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 481-A  Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer  
$319.99
 
Available Today
 481-A-S  Rotation Stage, 360° Coarse, 5° Fine Rotation, AJS Adj. Screw  
$309.99


Ordering Information, Metric
 Quantity  Model  Description  Price
 
2 Weeks
 M-481-A  Rotation Stage, 360° Coarse, 5° Fine Rotation, Micrometer, Metric  
$319.99
 
Available Today
 M-481-A-S  Rotation Stage, 360° Coarse, 5° Fine Rotation, AJS Adj. Screw, Metric  
$309.99

All models include solid insert and retaining rings

Additional Inserts and Retaining Rings
 Quantity  Model  Description  Price
 
Available Today
 PRA-05(1)  Polarizer Adaptor, 12.7mm (1/2 in.) dia optics into 1.063-20 threaded mounts  
$23.99
 
Available Today
 MLH-0.5-RR  Retaining Ring, 10.1mm ID, 0.546-32, MT-RS, LH-05, LH1-05R, LPLH-50T & MLH-0.5  
$5.10
 
Available Today
 RSA-1TI  Solid Insert for RS65 stage  
$10.91

(1) PRA-05 comes with one MLH-0.5-RR retaining ring.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .