Product Description
466A Series XYZ Flexure Stage is a development of the immensely popular original stage invented and patented by Martock Design, now a subsidiary of Elliot Scientific. Flexure stages are ideal for high precision device manipulation. Applications range from fiber launch systems for single-mode, multimode and polarization maintaining fibers as well as waveguide alignment, through to the manipulation of microstructures in bioscience. The arcuate displacement (vertical displacement due to longitudinal flexure motion) is up to 4 times better than competing products. 466A Series XYZ Flexure Stages allow the user to choose and fit a different type of actuator to each axis to suit individual performance and cost requirements.
466A Series XYZ Flexure Stage is a development of the immensely popular original stage invented and patented by Martock Design, now a subsidiary of Elliot Scientific. Flexure stages are ideal for high precision device manipulation. Applications range from fiber launch systems for single-mode, multimode and polarization maintaining fibers as well as waveguide alignment, through to the manipulation of microstructures in bioscience. The arcuate displacement (vertical displacement due to longitudinal flexure motion) is up to 4 times better than competing products. 466A Series XYZ Flexure Stages allow the user to choose and fit a different type of actuator to each axis to suit individual performance and cost requirements.
Ordering Information |
|
Ordering Information, Metric |
|
| * Three Actuators are required and must be ordered separately. See Table below for recommended 466A Actuators. |
Recommended 466A Actuators |
| Quantity |
Model |
Description |
Price |
| Manual Drives |
Available Today |
AJS100-0.5 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm |
$24.99 |
Available Today |
SM-06 |
Vernier Micrometer, 6mm Travel, 9 lb Load Capacity |
$80.58 |
Available Today |
HR-6 |
High-Resolution Micrometer, 0.5µm Sensitivity, 6mm Travel |
$149.94 |
Available Today |
DM-6L |
Differential Micrometer, Lockable, 6.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$377.40 |
3 Weeks |
DS-4F |
High-Precision Adjuster, 8.00mm Coarse Travel, 0.30mm Fine Travel |
$289.99 |
| Motorized Drives |
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
4 Weeks |
CMA-12CC |
12.5 mm Travel Open-loop DC CMA Actuator |
$449.99 |
Available Today |
CMA-12PP |
12.5 mm Travel Open-loop Stepper CMA Actuator |
$844.00 |
2 Weeks |
CMA-12CCCL |
12.5 mm Travel Closed-loop DC Servo CMA Actuator |
$896.00 |
|
| * Travel Range of 466A Series is limited to 2mm |
|