466A Series XYZ Flexure Stage is a development of the immensely popular original stage invented and patented by Martock Design, now a subsidiary of Elliot Scientific. Flexure stages are ideal for high precision device manipulation. Applications range from fiber launch systems for single-mode, multimode and polarization maintaining fibers as well as waveguide alignment, through to the manipulation of microstructures in bioscience. The arcuate displacement (vertical displacement due to longitudinal flexure motion) is up to 4 times better than competing products.
466A Series XYZ Flexure Stages allow the user to choose and fit a different type of actuator to each axis to suit individual performance and cost requirements.
Recommended 466A Actuators
|
Model |
Description |
| Adjustment Screws and Micrometer Heads |
| AJS100-0.5
|
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 100 TPI, Side Lock |
| SM-06
|
Vernier Micrometer, 6 mm Travel, 9 lb Load Capacity |
| HR-6
|
High Resolution Micrometer, 0.5 µm Sensitivity, 6 mm Travel |
| DM-6L
|
Lockable Differential Micrometer, 6.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
| DS-4F
|
High Precision Adjuster, 8.0 mm Coarse Travel, 0.3 mm Fine Travel |
| Motorized Actuators |
| PZA12
|
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
| TRA12CC
|
Miniature Motorized Actuator, 12 mm Travel, DC Servo motor |
| TRA12PPD
|
Miniature Motorized Actuator, 12 mm Travel, Stepper Motor, 25-pin D-Sub |
* Travel Range of 466A Series is limited to 2mm
| Stage Travel |
2 mm X, Y and Z axes |
| Resolution |
Dependent on the type of actuator chosen |
| Load Capacity |
4.5kg |
| Acuate Displacement |
X axis: 20µm (at maximum range of travel) Y and Z axes: 14µm (at maximum range of travel) |
| Optical Axis |
94 mm (with accessory) |
Patent Numbers: GB: 2129955B, USA: 4635887