|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > 461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages

461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
461/462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
(left to right) 461-XY-M and 461-XYZ-M
Order actuators separately

  • 1 in. (25.4 mm) and compact 0.5 in. (12.7 mm) travel versions
  • Stainless steel construction with crossed-roller bearings for high stability and rigidity
  • Angular deviation better than 100 µrad about any axis — guaranteed
  • Left and right-hand configurations

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Detail

461 and 462 Series ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages feature stainless steel construction for high stability, with thermally matched, hardened steel crossed-roller bearings for unsurpassed performance. The crossed-roller bearings and precision-manufactured bearing reference surfaces provide exceptionally linear travel, with angular deviation better than 100 µrad about any axis.

Our analysis has shown that optimum stability demands that not only the stage be built of stainless steel, but also the angle brackets, actuator mounts, and even the assembly hardware.

ULTRAlign stages overcome the limitations of multi-axis stages derived from traditional tooling industry designs. The actuators are located out-of-the-way of oversized loads. Z-axis stages do not depend on springs for support, ensuring maximum vertical load capacity.

Generous hole patterns provide easy mounting, with your choice of English (1/4-20) or Metric (M6) threaded holes and spacing. The mounting base can be removed for a lower profile. Each axis features a non-influencing locking mechanism for negligible motion of the stage when locking or unlocking. Specially designed actuator mounting blocks allow quick and easy actuator changes, on any axis, at any time.

Both right and left-handed stages are available for convenient actuator adjustment. When a smaller footprint is necessary, side-drive versions are available for the 462 Series Stages.


Preloaded crossed-roller bearings provide repeatable, zero stick-slip linear motion with negligible side-play. The roller strips hold cylindrical rollers alternately inclined 90° to assure constant linear contact with the hardened and ground ways.


(left to right) 462-XYZ-M, 462-XY-M, and 462-X-M
Order actuators separately

Related Products
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .