|
|
| 460PD Series Modular Dovetail Linear Stages |
|
|
 460PD-XY, Pegs Included
|
- Set, lock, and forget
- Less susceptible to shock and vibration than bearing stages
- Patented peg joining system
- Integral 80 TPI precision drive screw
- Integrated locking mechanism
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
The 460PD Series Modular Dovetail Linear Stages are preferred for applications requiring precision adjustment and high stability. They are much less susceptible to shock and vibration than bearing stages. Our 460PD Series Dovetail Stages incorporate an 80 TPI drive screw for precision positioning, 0.5 in. (12.7 mm) of travel, an integral locking mechanism, and our patented peg joining system for flexible modularity. Our innovative peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws.
The 460PD Series Modular Dovetail Linear Stages are preferred for applications requiring precision adjustment and high stability. They are much less susceptible to shock and vibration than bearing stages. Our 460PD Series Dovetail Stages incorporate an 80 TPI drive screw for precision positioning, 0.5 in. (12.7 mm) of travel, an integral locking mechanism, and our patented peg joining system for flexible modularity. Our innovative peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws.
Ordering Information |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
Available Today |
M-460PD-X |
Modular Dovetail Linear Stage, 0.5 inch X Travel, Metric |
$189.72 |
8 Weeks |
M-460PD-XY |
Modular Dovetail Linear Stage, 0.5 inch XY Travel, Metric |
$380.46 |
Available Today |
M-460PD-XYZ |
Modular Dovetail Linear Stage, 0.5 inch XYZ Travel, Metric |
$675.24 |
4 Weeks |
M-460P-90BK |
90° Angle Bracket, M-460P Series |
$107.10 |
Available Today |
M-460P-BA |
Slotted Base Plate, 460P, Metric |
$48.96 |
Available Today |
M-460P-RA1 |
Rotation Adapter, 460P, 31.8mm |
$37.54 |
5 Weeks |
M-460P-RA2 |
Rotation Adapter, 460P, 64.8mm |
$48.96 |
Available Today |
M-PEG-10 |
Extra Pegs, M6, Qty 10 |
$75.99 |
Available Today |
M-SCREW-10 |
Extra Low Profile Screws, Qty 10, Metric |
$43.76 |
|
| U.S. Patent 6,163,417 |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|