460P Series High-Performance Modular Ball Bearing Linear Stages are constructed of aluminum and feature hardened ball bearings running between opposing pairs of hardened and polished stainless steel rods. This offers exceptional straightness of travel with lower load capacity than crossed-roller bearing stages. Actuators bear upon a hardened, polished carbide insert for smooth motion. Springs provide preload against the actuator tip to eliminate backlash. Stable, stainless steel actuator mounts allow your choice of Newports manual or motorized actuators and can be reversed to accommodate vertical mounting.
Our patented peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four counterbored through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws. The 460P Series Stages are completely compatible with our 460 PD Series Peg-Joining Dovetail Stages. They are the same size, and can be joined together with the identical peg joining system.
460P Series Recommended Actuators
|
460P-05 |
460P |
Model |
Description |
| Manual Drives |
| |
|
AJS100-0.5
|
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 100 TPI, Side Lock |
|
|
AJS100-1
|
High Precision Small Knob Adjustment Screw, 25.4 mm Travel, 100 TPI, Side Lock |
| |
|
SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| |
|
SM-25
|
Vernier Micrometer, 25 mm Travel, 23 lb Load Capacity, 50.8 TPI |
| |
|
HR-13
|
High Resolution Micrometer, 0.5 µm Sensitivity, 13 mm Travel |
|
|
HR-1
|
Long Travel High Resolution Micrometer Head, 25.4 mm Travel, 0.1 µm Sensitivity |
| |
|
DM-13
|
Differential Micrometer, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load Capacity |
| |
|
DM-13L
|
Lockable Differential Micrometer 13.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
|
|
DM-25L
|
Lockable Differential Micrometer, 25.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
| Motorized Drives |
| |
|
PZA12
|
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
|
|
LTA-HS
|
High Speeed Motorized Actuator, 50 mm travel, 3/8-40 thread, LTA Series |
| |
|
TRA12CC
|
Miniature Motorized Actuator, 12 mm Travel, DC Servo motor |
| |
|
TRA12PPD
|
Miniature Motorized Actuator, 12 mm Travel, Stepper Motor, 25-pin D-Sub |
|
|
TRA25CC
|
Miniature Motorized Actuator, 25 mm Travel, DC Servo Motor |
Preloaded precision ball bearing movements provide reduced friction and capability to make small controlled movements. Bearings are captured in hardened steel rod guides.
Use these rotation adapters above or below a stage to manually rotate the stage around a peg and then lock the position.
Pegs are used to securely attach the stages together, allowing quick assembly and great flexibility.
Four counterbored holes in the base can be used for bolting the stage down.
Model 460P-XY
The 460P-90BK 90° angle bracket can be used for vertical mounting or as a horizontal mounting platform.
Model 460P-X
The 460P-BA slotted base plate allows positioning of a stage between the hole pattern on a breadboard or table.
The PEG-10 Peg screws allow for flexible modularity. Availiable in packages of 10.
The SCREW-10 Low-profile screws allow for conventional joining.
Bottom view showing the two center holes for pegs and four outer holes for screws.
Pegs allow secure and rigid offset mounting.