|
|
| 460P Series High-Performance Modular Ball Bearing Linear Stages |
|
|
 460P-XYZ, 460P-BA Order actuators and base plate separately.
|
- Precision ball bearing movements
- 0.5 and 1 in. (12.7 and 25.4 mm) travel
- Stackable for low profile, multi-axis positioning
- Patented peg joining system
- Angular deviation <150 µrad
|
|
|
|
Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
460P Series High-Performance Modular Ball Bearing Linear Stages are constructed of aluminum and feature hardened ball bearings running between opposing pairs of hardened and polished stainless steel rods. This offers exceptional straightness of travel with lower load capacity than crossed-roller bearing stages. Actuators bear upon a hardened, polished carbide insert for smooth motion. Springs provide preload against the actuator tip to eliminate backlash. Stable, stainless steel actuator mounts allow your choice of Newports manual or motorized actuators and can be reversed to accommodate vertical mounting. Our patented peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four counterbored through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws. The 460P Series Stages are completely compatible with our 460PD Series Dovetail Stages. They are the same size, and can be joined together with the identical peg ...
460P Series High-Performance Modular Ball Bearing Linear Stages are constructed of aluminum and feature hardened ball bearings running between opposing pairs of hardened and polished stainless steel rods. This offers exceptional straightness of travel with lower load capacity than crossed-roller bearing stages. Actuators bear upon a hardened, polished carbide insert for smooth motion. Springs provide preload against the actuator tip to eliminate backlash. Stable, stainless steel actuator mounts allow your choice of Newports manual or motorized actuators and can be reversed to accommodate vertical mounting. Our patented peg joining system makes connecting these stages together very simple. Secure assembly is accomplished by screwing the pegs into threaded holes, placing a stage on the protruding pegs, and tightening two setscrews on the side of the stage. Stage stacks can easily be disassembled and reassembled into many configurations. The pegs can also be positioned at various locations on the stage for stable offset assemblies. Each stage has four counterbored through holes for additional mounting flexibility and is supplied with two peg screws and four low-profile screws. The 460P Series Stages are completely compatible with our 460PD Series Dovetail Stages. They are the same size, and can be joined together with the identical peg joining system. 
Ordering Information |
| Quantity |
Model |
Description |
Price |
| |
460P Series Stages |
2 Weeks |
460P-X-05 |
High-Performance Modular Ball Bearing Linear Stage, 0.5 inch X Travel |
$279.99 |
8 Weeks |
460P-XY-05 |
High-Performance Modular Ball Bearing Linear Stage, 0.5 inch XY Travel |
$499.99 |
8 Weeks |
460P-XYZ-05 |
High-Performance Modular Ball Bearing Linear Stage, 0.5 inch XYZ Travel |
$829.99 |
4 Weeks |
460P-X |
High-Performance Modular Ball Bearing Linear Stage, 1.0 inch X Travel |
$299.99 |
2 Weeks |
460P-XY |
High-Performance Modular Ball Bearing Linear Stage, 1.0 inch XY Travel |
$549.99 |
1 Week |
460P-XYZ |
High-Performance Modular Ball Bearing Linear Stage, 1.0 inch XYZ Travel |
$899.99 |
| |
460P Series Accessories |
Available Today |
460P-90BK |
90° Angle Bracket, 460P Series |
$107.10 |
Available Today |
460P-BA |
Slotted Base Plate |
$48.96 |
Available Today |
460P-RA1 |
Rotation Adaptor, ø1.5 in. |
$37.54 |
3 Weeks |
460P-RA2 |
Rotation AdaptoRotation Adaptor, ø2.6 in. |
$48.96 |
Available Today |
PEG-10 |
Pegs, pack of 10, 1/4-20 Thread |
$74.50 |
Available Today |
SCREW-10 |
Extra Low-Profile Screws, quantity 10 |
$43.76 |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
| |
M-460P Series Stages |
8 Weeks |
M-460P-X-05 |
High-Performance Modular Ball Bearing Linear Stage, 12.7mm X Travel, Metric |
$279.99 |
Available Today |
M-460P-XY-05 |
High-Performance Modular Ball Bearing Linear Stage, 12.7mm XY Travel, Metric |
$499.99 |
7 Weeks |
M-460P-XYZ-05 |
High-Performance Modular Ball Bearing Linear Stage, 12.7mm XYZ Travel, Metric |
$829.99 |
Available Today |
M-460P-X |
High-Performance Modular Ball Bearing Linear Stage, 25.4mm X Travel, Metric |
$299.99 |
Available Today |
M-460P-XY |
High-Performance Modular Ball Bearing Linear Stage, 25.4mm XY Travel, Metric |
$549.99 |
Available Today |
M-460P-XYZ |
High-Performance Modular Ball Bearing Linear Stage, 25.4mm XYZ Travel, Metric |
$899.99 |
| |
M-460P Series Accessories |
4 Weeks |
M-460P-90BK |
90° Angle Bracket, M-460P Series |
$107.10 |
Available Today |
M-460P-BA |
Slotted Base Plate, 460P, Metric |
$48.96 |
Available Today |
M-460P-RA1 |
Rotation Adapter, 460P, 31.8mm |
$37.54 |
5 Weeks |
M-460P-RA2 |
Rotation Adapter, 460P, 64.8mm |
$48.96 |
Available Today |
M-PEG-10 |
Extra Pegs, M6, Qty 10 |
$75.99 |
Available Today |
M-SCREW-10 |
Extra Low Profile Screws, Qty 10, Metric |
$43.76 |
|
* One actuator per axis is required, and not included. See table below for recommended actuators.
U.S. Patent 6,163,417 |
460P Series Recommended Actuators |
| 460P-05 |
460P |
Quantity |
Model |
Description |
Price |
| Manual Drives |
| |
|
Available Today |
AJS100-0.5 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm |
$24.99 |
| |
|
Available Today |
AJS100-1 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm |
$26.99 |
| |
|
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
$64.99 |
| |
|
Available Today |
SM-25 |
Vernier Micrometer, 25mm Travel, 23 lb Load Capacity |
$100.98 |
| |
|
Available Today |
HR-13 |
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
$139.74 |
| |
|
Available Today |
HR-1 |
Long Travel, High-Resolution Micrometer |
$337.62 |
| |
|
Available Today |
DM-13 |
Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity |
$449.99 |
| |
|
Available Today |
DM-13L |
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$471.24 |
| |
|
Available Today |
DM-25L |
Differential Micrometer, Lockable, 25.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$502.86 |
| Motorized Drives |
| |
|
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
| |
|
Available Today |
LTA-HS |
Motorized actuator, high speed version, 50 mm travel, 3/8-40 thread |
$1542.00 |
| |
|
1 Week |
CMA-12CC |
12.5 mm Travel Open-loop DC CMA Actuator |
$449.99 |
| |
|
Available Today |
CMA-12PP |
12.5 mm Travel Open-loop Stepper CMA Actuator |
$844.00 |
| |
|
Available Today |
CMA-12CCCL |
12.5 mm Travel Closed-loop DC Servo CMA Actuator |
$896.00 |
| |
|
Available Today |
CMA-25CC |
25 mm Travel Open-loop DC CMA Actuator |
$498.99 |
| |
|
6 Weeks |
CMA-25PP |
25 mm Travel Open-loop Stepper CMA Actuator |
$904.00 |
| |
|
Available Today |
CMA-25CCCL |
25 mm Travel Closed-loop DC Servo CMA Actuator |
$962.00 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|