|
460A-X |
Quick-Mount Linear Stage, 0.5 inch X Travel |
0 |
In Stock |
199 |
$199.99 $265.00 |
ADD |
|
460A-XY |
Quick-Mount Linear Stage, 0.5 inch XY Travel |
0 |
In Stock |
449 |
$449.99 |
ADD |
|
460A-XY-LH |
Quick-Mount Linear Stage, 0.5in XY Travel, Left Handed |
0 |
In Stock |
449 |
$449.99 |
ADD |
|
460A-XYZ |
Quick-Mount Linear Stage, 0.5 inch XYZ Travel |
0 |
In Stock |
659 |
$659.99 |
ADD |
|
460A-XYZ-LH |
Quick-Mount Linear Stage, 0.5in XYZ Travel, Left Handed |
0 |
In Stock |
659 |
$659.99 |
ADD |
|
460A-XZ |
Quick-Mount Linear Stage, 0.5 inch XZ Travel |
0 |
In Stock |
569 |
$569.99 |
ADD |
|
AJS100-0.5 |
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 100 TPI, Side Lock |
0 |
In Stock |
25 |
$25.99 |
ADD |
|
AJS127-0.5 |
High Precision Small Knob Adjustment Screw, 12.7 mm Travel, 127 TPI, Side Lock |
0 |
In Stock |
39 |
$39.99 |
ADD |
|
DM-13 |
Differential Micrometer, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load Capacity |
0 |
In Stock |
459 |
$459.99 |
ADD |
|
DM-13L |
Lockable Differential Micrometer 13.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
0 |
In Stock |
499 |
$499.99 |
ADD |
|
HR-13 |
High Resolution Micrometer, 0.5 µm Sensitivity, 13 mm Travel |
0 |
In Stock |
149 |
$149.99 |
ADD |
|
LTA-HS |
High Speeed Motorized Actuator, 50 mm travel, 3/8-40 thread, LTA Series |
2 |
2 Weeks |
1625 |
$1,625.00 |
ADD |
|
M-460A-X |
Quick-Mount Linear Stage, 13mm X Travel, M6 |
0 |
In Stock |
199 |
$199.99 $265.00 |
ADD |
|
M-460A-XY |
Quick-Mount Linear Stage, 13mm XY Travel, M6 |
0 |
In Stock |
449 |
$449.99 |
ADD |
|
M-460A-XY-LH |
Quick-Mount Linear Stage, 13mm XY, M6, Left Handed |
11 |
11 Weeks |
449 |
$449.99 |
ADD |
|
M-460A-XYZ |
Quick-Mount Linear Stage, 13mm XYZ Travel, M6 |
6 |
6 Weeks |
659 |
$659.99 |
ADD |
|
M-460A-XYZ-LH |
Quick-Mount Linear Stage, 13mm XYZ, M6, Left Handed |
7 |
7 Weeks |
659 |
$659.99 |
ADD |
|
M-460A-XZ |
Quick-Mount Linear Stage, 0.5 inch XZ Travel |
0 |
In Stock |
569 |
$569.99 |
ADD |
|
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
0 |
In Stock |
995 |
$995.00 |
ADD |
|
SM-13 |
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
0 |
In Stock |
65 |
$65.99 |
ADD |
|
TRA12CC |
Miniature Motorized Actuator, 12 mm Travel, DC Servo motor |
0 |
In Stock |
588 |
$588.00 |
ADD |
|
TRA12PPD |
Miniature Motorized Actuator, 12 mm Travel, Stepper Motor, 25-pin D-Sub |
3 |
3 Weeks |
558 |
$558.00 |
ADD |