|
|
| 460A Series Low-Profile Integrated Ball Bearing Linear Stages |
|
|
 460A-XYZ and 460A-XY Order actuators separately.
|
- Compact, low profile 0.5 in. (13 mm) travel stage
- Precision ball bearing movements
- Angular deviation better than 150 µrad about any axis
- Left- and right-hand configurations
- Compatible with Newport manual and motorized actuators
|
|
|
|
Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
The 460A Series Low-Profile Integrated Ball Bearing Linear Stages have an integrated, yet modular, design allowing for increased versatility. The XY Model is integrated not only for precise, orthogonal motion but also for exceptionally low profile. The Z Axis Stage/Bracket is user removable allowing conversion of an XYZ Model to an XY Model or conversion of an XZ Model to an X Model. The 460A features all aluminum construction with hardened ball bearings running along opposing pairs of polished and hardened stainless steel rods. This offers exceptional straightness of travel, but a lower load capacity than our crossed-roller bearing stages. The stages are spring loaded against the drive actuator for backlash free motion. Vertical-drive assemblies carry the load through the actuator spindle rather than the springs for positive load support.
The 460A Series Low-Profile Integrated Ball Bearing Linear Stages have an integrated, yet modular, design allowing for increased versatility. The XY Model is integrated not only for precise, orthogonal motion but also for exceptionally low profile. The Z Axis Stage/Bracket is user removable allowing conversion of an XYZ Model to an XY Model or conversion of an XZ Model to an X Model. The 460A features all aluminum construction with hardened ball bearings running along opposing pairs of polished and hardened stainless steel rods. This offers exceptional straightness of travel, but a lower load capacity than our crossed-roller bearing stages. The stages are spring loaded against the drive actuator for backlash free motion. Vertical-drive assemblies carry the load through the actuator spindle rather than the springs for positive load support.
Ordering Information |
Stages |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
Available Today |
M-460A-X |
Low-Profile Integrated Ball Bearing Linear Stage, 13mm X Travel, M6 |
$199.99 |
Available Today |
M-460A-XY |
Low-Profile Integrated Ball Bearing Linear Stage, 13mm XY Travel, M6 |
$449.99 |
8 Weeks |
M-460A-XZ |
Low-Profile Integrated Ball Bearing Linear Stage, 0.5 inch XZ Travel |
$555.90 |
Available Today |
M-460A-XYZ |
Low-Profile Integrated Ball Bearing Linear Stage, 13mm XYZ Travel, M6 |
$649.99 |
Available Today |
M-460A-XY-LH |
Low-Profile Integrated Ball Bearing Linear Stage, 13mm XY Travel, M6, Left Handed |
$476.34 |
Available Today |
M-460A-XYZ-LH |
Low-Profile Integrated Ball Bearing Linear Stage, 13mm XYZ Travel, M6, Left Handed |
$687.48 |
|
| * One Actuator per axis is required, and must be ordered separately. |
460A Recommended Actuators |
| Quantity |
Model |
Description |
Price |
| Manual Drives |
Available Today |
AJS100-0.5 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm |
$24.99 |
Available Today |
AJS127-0.5 |
AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm |
$39.99 |
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
$64.99 |
Available Today |
HR-13 |
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
$139.74 |
Available Today |
DM-13 |
Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity |
$449.99 |
Available Today |
DM-13L |
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$471.24 |
| Motorized Drives |
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
Available Today |
LTA-HS |
Motorized actuator, high speed version, 50 mm travel, 3/8-40 thread |
$1542.00 |
1 Week |
CMA-12CC |
12.5 mm Travel Open-loop DC CMA Actuator |
$449.99 |
Available Today |
CMA-12PP |
12.5 mm Travel Open-loop Stepper CMA Actuator |
$844.00 |
Available Today |
CMA-12CCCL |
12.5 mm Travel Closed-loop DC Servo CMA Actuator |
$896.00 |
|
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|