|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Solar Simulators > 450 - 1000 W Oriel Solar Simulators

450 - 1000 W Oriel Solar Simulators
450 - 1000 W Oriel Solar Simulators
1000 W Solar Simulator

  • Very high intensity sources closely match solar spectra
  • Run tests when you want to, without concern for weather conditions and time of day
  • Highly collimated, large area output beam (up to 12 x 12 inches)
  • Various beam configurations are possible

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
Simulate hours of solar radiation in minutes with our 450 W and 1000 W Solar Simulators. We offer models with uniform, collimated output beams in sizes from 2x2 to 8x8 inches, and a diverging beam model, which produces a diverging output beam up to 12 x 12 inches.
We offer two families of simulators. The Full Spectrum models, when used with air mass and/or bandpass filters, simulate a variety of solar spectra. The UV Solar Simulators closely match the UV portion of the solar spectrum, with little VIS and IR.


Solar Simulator Information
 Model Description
 Full Spectrum Solar Simulators
 91195 450 W Full Spectrum Solar Simulator, 4 x 4 inch Beam Size, ±4° Collimation, Xenon Short Arc Lamp
 91191 1000 W Full Spectrum Solar Simulator, 2 x 2 inch Beam Size, ±6° Collimation, Xenon Short Arc Lamp
 91192 1000 W Full Spectrum Solar Simulator, 4 x 4 inch Beam Size, ±4° Collimation, Xenon Short Arc Lamp
 91193 1000 W Full Spectrum Solar Simulator, 6 x 6 inch Beam Size, ±3° Collimation, Xenon Short Arc Lamp
 91194 1000 W Full Spectrum Solar Simulator, 8 x 8 inch Beam Size, ±2° Collimation, Xenon Short Arc Lamp
 91190 1000 W Full Spectrum Solar Simulator, 12 x 12 inch Beam Size, Diverging, Xenon Short Arc Lamp
 UV Solar Simulators
 91291 1000 W UV Solar Simulator, 2 x 2 inch Beam Size, ±6° Collimation, Xenon Short Arc Lamp
 91292 1000 W UV Solar Simulator, 4 x 4 inch Beam Size, ±4° Collimation, Xenon Short Arc Lamp
 91293 1000 W UV Solar Simulator, 6 x 6 inch Beam Size, ±3° Collimation, Xenon Short Arc Lamp
 91294 1000 W UV Solar Simulator, 8 x 8 inch Beam Size, ±2° Collimation, Xenon Short Arc Lamp
 Replacement Lamps
 6266 Replacement Lamp, Solar Simulator, 450 Watt Xenon Short Arc, Ozone Free
 6271 Replacement Lamp, Solar Simulator, 1000 Watt Xenon Short Arc, Ozone Free
 6269 Replacement Lamp, Solar Simulator, 1000 Watt Xenon Short Arc, UV Enhanced


Request Information
 Quantity Model Description Price
  1000WSolarSim Click the info button to request Solar Simulator pricing and other information from Newport 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .