|
|
Product Description
Product Detail
Drawings
|
Product Description
These Pedestal Post Adaptors enable mounting of optical components at a fixed 45-degree angle. Six different versions of this pedestal adaptor are available: The PS-45-SUP, which is made from stainless steel, is designed to hold any of the 1-inch Suprema mounts having a threaded mounting hole. The PS-45-SUP-C, also made from stainless steel, is designed to hold any of the 1-inch Suprema mounts having a clearance mounting hole. The PS-45-ULT, made from black anodized aluminum, is designed to hold any of the 1-inch Ultima Clear Quadrant mounts. All of these Pedestal Post Adaptors position the optic at a height of 2 inches on center with the pedestal and are provided with a cross-drilled through hole to allow leveraged tightening to the pedestal posts. Although these adaptors were designed specifically for the Suprema and Ultima Mounts mentioned above, they can be used with many other mounts as well. Please see the product detail tab for more detail.
These Pedestal Post Adaptors enable mounting of optical components at a fixed 45-degree angle. Six different versions of this pedestal adaptor are available: The PS-45-SUP, which is made from stainless steel, is designed to hold any of the 1-inch Suprema mounts having a threaded mounting hole. The PS-45-SUP-C, also made from stainless steel, is designed to hold any of the 1-inch Suprema mounts having a clearance mounting hole. The PS-45-ULT, made from black anodized aluminum, is designed to hold any of the 1-inch Ultima Clear Quadrant mounts. All of these Pedestal Post Adaptors position the optic at a height of 2 inches on center with the pedestal and are provided with a cross-drilled through hole to allow leveraged tightening to the pedestal posts. Although these adaptors were designed specifically for the Suprema and Ultima Mounts mentioned above, they can be used with many other mounts as well. Please see the product detail tab for more detail.
| |
|
|
Ordering Information | | Quantity | Model | Description | Price | | | PS-45-SUP | 45-degree Pedestal Adaptor for Suprema Threaded Mount, 8-32 Thread* | | | | PS-45-SUP-C | 45-degree Pedestal Adaptor for Suprema Clearance Mount, 8-32 Thread* | | | | PS-45-ULT | 45-degree Pedestal Adaptor for U100-A Series Ultima Mount, 8-32 Thread | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-PS-45-SUP | 45-degree Pedestal Adaptor for Suprema Threaded Mount, M4 Thread, Metric* | | | | M-PS-45-SUP-C | 45-degree Pedestal Adaptor for Suprema Clearance Mount, M4 Thread, Metric* | | | | M-PS-45-ULT | 45-degree Pedestal Adaptor for U100-A Series Ultima Mount, M4 Thread, Metric | |
| | *Note that the PS-45-SUP has a counterbored clearance hole for 8-32 (M4) screws where as the PS-45-SUP-C has an 8-32 (M4) threaded hole. See the Product Detail tab for compatibility information of other optics mounts. | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|