Product Description
Model 426 and 436 Series High-Performance Low-Profile Crossed-Roller Bearing Linear Stages feature crossed-roller bearings running on ground steel V-ways to provide an attractive combination of high-resolution movement, low runout, and large load capacity. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. To ensure consistently dependable performance, these stages are extensively tested in Newports Interferometric Quality Assurance Facility. A highly stable and rigid stainless steel actuator mounting system allows your choice of Newports manual or motorized actuators to be attached to the stage in either a left- or right-hand configuration. A non-influencing lock (also reversible for left handed configurations) similar to those used on our top of the line ULTRAlign Series provides positive stable positioning and guards against inadvertent adjustments. Solid platform and aperture platform versions are offered. Each features a convenient array of 1/4-20 or Metric M6 tapped holes. The 2 in. diameter apertures of Models 426A and 436A are unobscured over 0.625 in. (16 mm) of travel. The stages are easily stacked for XY applications, and may be combined with our Model 360-90 Angle Bracket for XYZ configurations.
Model 426 and 436 Series High-Performance Low-Profile Crossed-Roller Bearing Linear Stages feature crossed-roller bearings running on ground steel V-ways to provide an attractive combination of high-resolution movement, low runout, and large load capacity. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. To ensure consistently dependable performance, these stages are extensively tested in Newports Interferometric Quality Assurance Facility. A highly stable and rigid stainless steel actuator mounting system allows your choice of Newports manual or motorized actuators to be attached to the stage in either a left- or right-hand configuration. A non-influencing lock (also reversible for left handed configurations) similar to those used on our top of the line ULTRAlign Series provides positive stable positioning and guards against inadvertent adjustments. Solid platform and aperture platform versions are offered. Each features a convenient array of 1/4-20 or Metric M6 tapped holes. The 2 in. diameter apertures of Models 426A and 436A are unobscured over 0.625 in. (16 mm) of travel. The stages are easily stacked for XY applications, and may be combined with our Model 360-90 Angle Bracket for XYZ configurations.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
426 |
Low-Profile Crossed-Roller Bearing Linear Stage, Solid Platform, 1 inch Travel, 1/4-20 |
$428.40 |
Available Today |
436 |
Low-Profile Crossed-Roller Bearing Linear Stage, Solid Platform, 2 inch Travel, 1/4-20 |
$616.08 |
Available Today |
426A |
Low-Profile Crossed-Roller Bearing Linear Stage, Aperture Platform, 1 inch Travel, 1/4-20 |
$466.14 |
Available Today |
436A |
Low-Profile Crossed-Roller Bearing Linear Stage, Aperture Platform, 2 inch Travel, 1/4-20 |
$652.80 |
Available Today |
AB-3 |
Extra actuator mounting block |
$18.99 |
Available Today |
AB-4 |
Extra actuator push block |
$19.99 |
|
Ordering Information, Metric |
| Quantity |
Model |
Description |
Price |
Available Today |
M-426 |
Low-Profile Crossed-Roller Bearing Linear Stage, Solid Platform, 1 inch Travel, M6 |
$428.40 |
2 Weeks |
M-436 |
Low-Profile Crossed-Roller Bearing Linear Stage, Solid Platform, 2 inch Travel, M6 |
$616.08 |
Available Today |
M-426A |
Low-Profile Crossed-Roller Bearing Linear Stage, Aperture Platform, 1 inch Travel, M6 |
$466.14 |
2 Weeks |
M-436A |
Low-Profile Crossed-Roller Bearing Linear Stage, Aperture Platform, 2 inch Travel, M6 |
$652.80 |
|
| 426/436 Stages require one actuator that is not included. See table below for recommended actuators. |
Recommended Actuators |
| 426 |
436 |
Quantity |
Model |
Description |
Price |
| Manual Drives |
| |
|
Available Today |
AJS100-1 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm |
$26.99 |
| |
|
Available Today |
AJS100-2 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 50.8mm |
$29.99 |
| |
|
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
$64.99 |
| |
|
Available Today |
SM-25 |
Vernier Micrometer, 25mm Travel, 23 lb Load Capacity |
$100.98 |
| |
|
Available Today |
SM-50 |
Vernier Micrometer, 50mm Travel, 23 lb Load Capacity |
$196.86 |
| |
|
Available Today |
HR-13 |
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
$139.74 |
| |
|
Available Today |
DM-13 |
Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity |
$449.99 |
| |
|
Available Today |
DM-13L |
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$471.24 |
| |
|
Available Today |
DM-25L |
Differential Micrometer, Lockable, 25.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$502.86 |
| Motorized Drives |
| |
|
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
| |
|
Available Today |
LTA-HS |
Motorized actuator, high speed version, 50 mm travel, 3/8-40 thread |
$1542.00 |
| |
|
Available Today |
CMA-25CC |
25 mm Travel Open-loop DC CMA Actuator |
$498.99 |
| |
|
6 Weeks |
CMA-25PP |
25 mm Travel Open-loop Stepper CMA Actuator |
$904.00 |
| |
|
Available Today |
CMA-25CCCL |
25 mm Travel Closed-loop DC Servo CMA Actuator |
$962.00 |
|
|