Model 426/436 Series Extended Platform Crossed-Roller Bearing Stages feature extra large solid and apertured platforms complemented by crossed-roller bearings running on ground steel V-ways to provide an attractive combination of high-resolution movement, low runout, and large load capacity. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. To ensure consistently dependable performance, every stage is tested in Newports Interferometric Quality Assurance Facility.
A highly stable and rigid stainless steel actuator mounting system allows your choice of Newports manual or motorized actuators to be attached to the stage in either a left- or right-hand configuration. A non-influencing lock (also reversible for left handed configurations) provides positive stable positioning and guards against inadvertent adjustments.
Solid platform and aperture platform versions are offered. Each features a convenient array of 1/4-20 or Metric M6 tapped holes. The 2 in. diameter apertures of Models 426A and 436A are unobscured over 0.625 in. (16 mm) of travel. The stages are easily stacked for XY applications, and may be combined with our Model 360-90 Angle Bracket for XYZ configurations.
Recommended Actuators
|
426
|
436
|
Model |
Description |
| Manual Drives |
| |
|
AJS100-1
|
High Precision Small Knob Adjustment Screw, 25.4 mm Travel, 100 TPI, Side Lock |
| |
|
AJS100-2
|
High Precision Small Knob Adjustment Screw, 50.8 mm Travel, 100 TPI, Side Lock |
| |
|
SM-13
|
Vernier Micrometer, 13 mm Travel, 9 lb Load Capacity, 50.8 TPI |
| |
|
SM-25
|
Vernier Micrometer, 25 mm Travel, 23 lb Load Capacity, 50.8 TPI |
|
|
SM-50
|
Vernier Micrometer, 50 mm Travel, 23 lb Load Capacity, 50.8 TPI |
| |
|
HR-13
|
High Resolution Micrometer, 0.5 µm Sensitivity, 13 mm Travel |
| |
|
DM-13
|
Differential Micrometer, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load Capacity |
| |
|
DM-13L
|
Lockable Differential Micrometer 13.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
| |
|
DM-25L
|
Lockable Differential Micrometer, 25.0 mm Coarse, 0.2 mm Fine, 11.2 lb Capacity |
| Motorized Drives |
| |
|
PZA12
|
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
| |
|
LTA-HS
|
High Speeed Motorized Actuator, 50 mm travel, 3/8-40 thread, LTA Series |
| |
|
TRA25CC
|
Miniature Motorized Actuator, 25 mm Travel, DC Servo Motor |
Preloaded crossed-roller bearings provide repeatable, zero stick-slip linear motion with negligible side-play. The roller strips hold cylindrical rollers alternately inclined 90° to assure constant linear contact with the hardened and ground ways.
Model 426A is shown with SM-25 ordered separately.
Use an angle bracket to create multi-axis assemblies.
Extra actuator mounting block, AB-3 .
Extra actuator push block, AB-4 .
Models 360-90 and 360-30 can be used to make long-travel XYZ stages using linear stages like our Models 423 , 433 , 443 , 426 , or 436 .