|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > 423/433/443 Series High-Performance Low-Profile Ball Bearing Linear Stages

423/433/443 Series High-Performance Low-Profile Ball Bearing Linear Stages
423/433/443 Series High-Performance Low-Profile Ball Bearing Linear Stages
Order actuators separately. 423 shown with SM-25 and 433 shown with SM-50.

  • Precision ball bearing movements
  • Non-influencing lock (except 4 in.)
  • Reversible for left- or right-handed applications
  • Compatible with Newport manual and motorized actuators
  • Stackable for low profile multi-axis positioning

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
Models 423, 433, and 443 feature exceptional performance, usability, and value with precision ball bearing construction – hardened balls rolling between opposing pairs of hardened and polished stainless steel rods. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash.
A stable stainless steel actuator mounting system allows your choice of manual or motorized actuators to be attached in either a left- or right-hand configuration. A non-influencing lock (also reversible for left-handed configuration) similar to that used on our top-of-the-line ULTRAlign™ Series Stages provides positive stable positioning and guards against inadvertent adjustments. For higher load capacity, see 426 and 436 Series Crossed-Roller Low-Profile Stages, or our Double-Row Ball Bearing UMR Series Stages.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 423  High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, 1/4-20  
$239.99
 
Available Today
 433  High-Performance Low-Profile Ball Bearing Linear Stage, 1.81 inch Travel, 1/4-20  
$285.60
 
Available Today
 443  High-Performance Low-Profile Ball Bearing Linear Stage, 2.0 inch Travel, 1/4-20  
$299.99
 
Available Today
 443-4  High-Performance Low-Profile Ball Bearing Linear Stage, 4.0 inch Travel, 1/4-20  
$299.99
 
Available Today
 AB-3  Extra actuator mounting block  
$18.99
 
Available Today
 AB-4  Extra actuator push block  
$19.99


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-423  High-Performance Low-Profile Ball Bearing Linear Stage, 1.0 inch Travel, M6  
$239.99
 
Available Today
 M-433  High-Performance Low-Profile Ball Bearing Linear Stage, 1.81 inch Travel, M6  
$285.60
 
Available Today
 M-443  High-Performance Low-Profile Ball Bearing Linear Stage, 2.0 inch Travel, M6  
$299.99
 
Available Today
 M-443-4  High-Performance Low-Profile Ball Bearing Linear Stage, 4.0 inch Travel, M6  
$299.99

* Actuators are not included, and must be ordered separately. All stages except 443-4 requires one actuator. The 443-4 requires 2 actuators.

Recommended Actuators
 423  433  443  Quantity  Model  Description  Price
 Manual Drives
 •  •    
Available Today
 AJS100-1  AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm  
$26.99
 •  •  •  
Available Today
 AJS100-2  AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 50.8mm  
$29.99
 •      
Available Today
 SM-13  Vernier Micrometer, 13mm Travel, 9 lb Load Capacity  
$64.99
 •  •    
Available Today
 SM-25  Vernier Micrometer, 25mm Travel, 23 lb Load Capacity  
$100.98
 •  •  •  
Available Today
 SM-50  Vernier Micrometer, 50mm Travel, 23 lb Load Capacity  
$196.86
 •      
Available Today
 HR-13  High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel  
$139.74
 •      
Available Today
 DM-13  Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity  
$449.99
 •      
Available Today
 DM-13L  Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity  
$471.24
 •  •    
Available Today
 DM-25L  Differential Micrometer, Lockable, 25.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity  
$502.86
 Motorized Drives
 •      
Available Today
 PZA12  NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel  
$915.00
 •  •  •  
Available Today
 LTA-HS  Motorized actuator, high speed version, 50 mm travel, 3/8”-40 thread  
$1542.00
 •  •    
Available Today
 CMA-25CC  25 mm Travel Open-loop DC CMA Actuator  
$498.99
 •  •    
6 Weeks
 CMA-25PP  25 mm Travel Open-loop Stepper CMA Actuator  
$904.00
 •  •    
1 Week
 CMA-25CCCL  25 mm Travel Closed-loop DC Servo CMA Actuator  
$962.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .