Product Description
Models 423, 433, and 443 feature exceptional performance, usability, and value with precision ball bearing construction hardened balls rolling between opposing pairs of hardened and polished stainless steel rods. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. A stable stainless steel actuator mounting system allows your choice of manual or motorized actuators to be attached in either a left- or right-hand configuration. A non-influencing lock (also reversible for left-handed configuration) similar to that used on our top-of-the-line ULTRAlign Series Stages provides positive stable positioning and guards against inadvertent adjustments. For higher load capacity, see 426 and 436 Series Crossed-Roller Low-Profile Stages, or our Double-Row Ball Bearing UMR Series Stages.
Models 423, 433, and 443 feature exceptional performance, usability, and value with precision ball bearing construction hardened balls rolling between opposing pairs of hardened and polished stainless steel rods. For stability, repeatability, and exceptionally smooth motion, actuators bear upon a hardened carbide insert. Springs provide preload against the actuator tip to eliminate backlash. A stable stainless steel actuator mounting system allows your choice of manual or motorized actuators to be attached in either a left- or right-hand configuration. A non-influencing lock (also reversible for left-handed configuration) similar to that used on our top-of-the-line ULTRAlign Series Stages provides positive stable positioning and guards against inadvertent adjustments. For higher load capacity, see 426 and 436 Series Crossed-Roller Low-Profile Stages, or our Double-Row Ball Bearing UMR Series Stages.
Ordering Information |
|
Ordering Information, Metric |
|
| * Actuators are not included, and must be ordered separately. All stages except 443-4 requires one actuator. The 443-4 requires 2 actuators. |
Recommended Actuators |
| 423 |
433 |
443 |
Quantity |
Model |
Description |
Price |
| Manual Drives |
| |
|
|
Available Today |
AJS100-1 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm |
$26.99 |
| |
|
|
Available Today |
AJS100-2 |
AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 50.8mm |
$29.99 |
| |
|
|
Available Today |
SM-13 |
Vernier Micrometer, 13mm Travel, 9 lb Load Capacity |
$64.99 |
| |
|
|
Available Today |
SM-25 |
Vernier Micrometer, 25mm Travel, 23 lb Load Capacity |
$100.98 |
| |
|
|
Available Today |
SM-50 |
Vernier Micrometer, 50mm Travel, 23 lb Load Capacity |
$196.86 |
| |
|
|
Available Today |
HR-13 |
High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel |
$139.74 |
| |
|
|
Available Today |
DM-13 |
Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity |
$449.99 |
| |
|
|
Available Today |
DM-13L |
Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$471.24 |
| |
|
|
Available Today |
DM-25L |
Differential Micrometer, Lockable, 25.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity |
$502.86 |
| Motorized Drives |
| |
|
|
Available Today |
PZA12 |
NanoPZ Ultra-High Resolution Actuator, 12.5mm Travel |
$915.00 |
| |
|
|
Available Today |
LTA-HS |
Motorized actuator, high speed version, 50 mm travel, 3/8-40 thread |
$1542.00 |
| |
|
|
Available Today |
CMA-25CC |
25 mm Travel Open-loop DC CMA Actuator |
$498.99 |
| |
|
|
6 Weeks |
CMA-25PP |
25 mm Travel Open-loop Stepper CMA Actuator |
$904.00 |
| |
|
|
Available Today |
CMA-25CCCL |
25 mm Travel Closed-loop DC Servo CMA Actuator |
$962.00 |
|
|