|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 407A Portable Laser Power Meter

407A Portable Laser Power Meter
407A Portable Laser Power Meter

  • Compact and affordable yet capable of high power density handling
  • Thermopile detector capable of measuring from mW to > 20 W included
  • > 60 hours of continuous battery operation
  • Illuminated display for operation in darkness

Product Description Specifications Downloads
Product Description
The Model 407A Portable Power Meter is a compact and affordable unit with a thermopile included, yet offers features not found on many larger, more expensive ones. The detector head and display will fit easily into a crowded briefcase or toolbox, and battery power makes the Model 407A ideal for service calls or busy labs.
The detector can withstand 20 KW/cm2 average power density and is capable of measuring power from a few milliwatts up to > 20 Watts. The sensor delivers linear response over almost four decades of dynamic range and wavelengths ranging from UV to IR without bulky heat dumps. The head has been tested at up to 30 W with no significant loss of linearity. Readings are extremely accurate since the detector’s absorbance varies only by ± 1 % between 400 nm and 1000 nm.
The large analog meter permits quick and easy alignment of your laser, and is illuminated by two lamps whenever the charger is plugged in, allowing you to work even in the dark. To permit unattended monitoring, the signal output is also fed to an external BNC connector.
The head allows the user to use it either free-standing on its flats or with one ...


Ordering Information
 Quantity Model Description Price
  407A-1 Portable Laser Power Meter, 90 - 132 VAC 
  407A-2 Portable Laser Power Meter, 198 - 264 VAC 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .