|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > 401/406 Series High-Performance Large Platform Two-Axis Linear Stages

401/406 Series High-Performance Large Platform Two-Axis Linear Stages
401/406 Series High-Performance Large Platform Two-Axis Linear Stages
(left to right) 401 and 406
401 and 406 are shown with SM Series micrometers. Order actuators separately.

  • Large platform for stable positioning of large objects
  • Stable in vertical orientation
  • Compatible with Newport manual and motorized actuators
  • Ball bushing stage has 100 lb (450 N) load capacity
  • 0.5 in. (13 mm) travel

Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model
Product Description
The 401 and 406 Series High-Performance Large Platform Two-Axis Linear Stages integrate two orthogonal positioners into a single low profile unit. These stages offer high load capacity in a design based on three parallel plates. Bearing blocks in the top and bottom plates hold pre-loaded linear ball bushings. The inner plate supports pairs of hardened and polished steel rods that ride in the bushings.
Backlash is eliminated by spring loading the moving assemblies against the tip of the actuator. The stages may be mounted in any orientation.
Solid platform and aperture platform versions are offered. Each features a convenient array of 1/4-20 or M6 tapped holes. The 2.25 in. (57.2 mm) diameter aperture of Model 406 closes to a minimum of 1.875 in. (47.6 mm) at the maximum diagonal displacement of the stage.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 401  High-Performance Large Platform Two-Axis Linear Stage, Solid Platform, 1/4-20 Tapped Holes  
$599.00
 
Available Today
 406  High-Performance Large Platform Two-Axis Linear Stage, Aperture Platform, 1/4-20 Tapped Holes  
$629.00

401/406 Stages require 2 actuators that are not included. See recommended actuators below.

Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-401  High-Performance Large Platform Two-Axis Linear Stage, Solid Platform, M6 Tapped Holes  
$599.00
 
2 Weeks
 M-406  High-Performance Large Platform Two-Axis Linear Stage, Aperture Platform, M6 Tapped Holes  
$629.00


401/406 Recommended Actuators (2 Required)
 Quantity  Model  Description  Price
 Manual Drives
 
Available Today
 AJS100-0.5  AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm  
$24.99
 
Available Today
 SM-13  Vernier Micrometer, 13mm Travel, 9 lb Load Capacity  
$64.99
 
Available Today
 HR-13  High-Resolution Micrometer, 0.5µm Sensitivity, 13mm Travel  
$139.74
 
Available Today
 DM-13  Differential Micrometer, 13.0mm Coarse, 2.00mm Fine, 20 lb Load Capacity  
$449.99
 
Available Today
 DM-13L  Differential Micrometer, Lockable, 13.0mm Coarse, 0.2mm Fine, 11.2 lb Load Capacity  
$471.24
 Motorized Drives
 
2 Weeks
 NSA12  11mm travel motorized miniature linear actuator  
$342.99
 
1 Week
 CMA-12CC  12.5 mm Travel Open-loop DC CMA Actuator  
$449.99
 
Available Today
 CMA-12PP  12.5 mm Travel Open-loop Stepper CMA Actuator  
$844.00
 
Available Today
 CMA-12CCCL  12.5 mm Travel Closed-loop DC Servo CMA Actuator  
$896.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .