|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Tunable Lasers > 3900S CW Tunable Ti:sapphire Laser

3900S CW Tunable Ti:sapphire Laser
3900S CW Tunable Ti:sapphire Laser

  • Up to 3.5 W TEM00 output for high-power applications
  • Tunable from 675 to 1100 nm
  • Computer-optimized Z-fold cavity for maximum power and ease of alignment
  • Sealed cavity design and patented nitrogen purge option minimize maintenance and enable smoother tuning through wavelengths overlapping water absorption bands
  • Etalon option available for narrow linewidth applications

Product Detail Specifications Downloads
Product Detail

The Spectra-Physics Model 3900S is a high-performance, tunable, solid state IR laser. It delivers tunable, CW output from 675 to 1100 nm in a low-cost package. Pumped with either an argon ion laser or 532 nm diode-pumped solid state laser, the Model 3900S solid state Ti:sapphire laser produces up to 3.5 W of TEM00 output for the broadest range of IR applications.

Applications
  • Spectroscopy
  • Fiber laser research
  • Telecommunications research
  • Semiconductor studies

Available Products
 Model
 3900S- 675 nm
 3900S- 700 nm
 3900S- 790 nm
 3900S- 1000 nm
 3900S- 1050 nm

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .