The high-performance, tunable, solid state IR laser. The Model 3900S delivers tunable, continuous-wave output from 675 to 1100 nm in a low-cost package.
Pumped with either an argon ion laser or 532-nm diode-pumped solid state laser, the Model 3900S solid state Ti:sapphire laser produces up to 3.5 W of TEM00 output for the broadest range of IR applications.
Features
- Up to 3.5 W TEM00 output for high-power applications
- Tunable from 675 to 1100 nm
- Computer-optimized Z-fold cavity for maximum power and ease of alignment
- Sealed cavity design and patented nitrogen purge option minimize maintenance and enable smoother tuning through wavelengths overlapping water absorption bands
- Etalon option available for narrow linewidth applications