|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    High Energy Pulsed Lasers
    Laser Accessories
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Gas Lasers > 337i OEM Nitrogen Laser

337i OEM Nitrogen Laser
337i OEM Nitrogen Laser


Product DetailSpecificationsDownloads Related Products
Product Detail

The 337i OEM nitrogen laser features a sealed plasma cartridge, low EMI, and adjustable pulse energy. In a convenient OEM suitable package, the 337i operates with an external 24 VDC power supply and trigger.

Performance

The 337i nitrogen laser provides 4 nsec pulses at 337 nm in the UV. The pulse energy can be adjusted up to 170 µJ resulting in a peak power of 36 kW and an average power of 3 mW at 20 Hz. The pulse repetition rate can be varied from 1 to 20 Hz. The laser is externally triggered with a TTL pulse. Reliable firing allows synchronization of the laser and other timed events. Our fixed electrode and discharge stabilizing pre-ionizers result in constant pulse shape and good pulse to pulse stability. Low EMI means the laser can operate side-by-side with computers and sensitive electronics.

Straight-Forward Operation

No alignment is necessary as the resonator mirrors are mounted on the plasma cartridge and aligned in the factory. No gas or cooling connections are needed. No warm-up time is required. The laser is ready to operate when the system is turned on.

Modular Design

The polymer encapsulated plasma cartridge module includes all the components that deteriorate over time. That is, the field replaceable unit incorporates the energy storage capacitors, the spark gap switching element, the plasma tube with factory aligned resonator mirrors, the electrodes, and the pre-ionizers. Once replaced, the user regains the performance of a new laser at a fraction of the cost!

Long Life

The plasma cartridge is warranted to maintain at least 70% of its energy for twenty million pulses.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .