|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
    High Speed Photodiode Detectors
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Low Light Sensing
    Optical Power and Energy Meters
    Photonics Outlet
 Show All Product Lines
Home > Products > Light Test and Measurement > Laser Diode Control > Temperature Controllers, 300B Series

Temperature Controllers, 300B Series
Temperature Controllers, 300B Series

  • Ultra-stable temperature control (±0.001°C) over a broad temperature range
  • TEC is compatible with the most widely-used temperature sensors: thermistors, and AD590/592 and LM135/335 IC sensors
  • Two models are offered, covering a wide range of output powers

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Description
The New 300B Series Temperature Controllers offer a combination of features, performance, and value that is unmatched by other temperature controllers.
Three operating modes are user selectable: constant R (thermistor), constant T (IC sensors), or constant ITE (TE cooler), while delivering output power of 17.5 W or 55 W.
Quiet, safe output current results from P-I-D control circuitry with complete flexibility for adjustment through the Newport LDD/TEC Application software (included) or user developed programs. The PID control algorithm achieves optimal stability and settling performance along with an ITE current limit setting protects TE coolers from damage, regardless of operating mode.



Ordering Information
 Quantity  Model  Description  Price
 
1 Week
 325B  Temperature Controller, ±2.5 A, 7 VDC, 17.5 W, USB  
$1440.00
 
3 Weeks
 350B  Temperature Controller, ±5 A, 11 VDC, 55 W, USB  
$1750.00


Accessories
 Quantity  Model  Description  Price
 
Available Today
 300-02(1)  Temperature Controller Cable, DB15 Male to Bare Wire  
$39.00
 
Available Today
 300-04(1)  Temperature Controller Cable, DB15 Male to DB15 Female  
$55.00
 
Available Today
 300-16  Thermistor, 10.0 kΩ, ±0.2°C  
$25.00
 
Available Today
 300-22  Temperature Sensor, AD592CN, -45°C to +125°C Range  
$46.50
 
Available Today
 35-RACK  Rack Mount Kit  
$77.00

1) Please see Cable Diagrams for cable diagrams.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .