|  
   
  Photonics Instruments, Fibers, and Components
    Educational Kits
    Fiber Optic Components
    Laser Diode Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Diode Mounts
    Optical Fibers and Accessories
    Photonics Outlet
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Control > 300B Series Temperature Controllers

300B Series Temperature Controllers
300B Series Temperature Controllers

  • Ultra-stable temperature control (±0.001°C) over a broad temperature range
  • TEC is compatible with the most widely-used temperature sensors: thermistors, and AD590/592 and LM135/335 IC sensors
  • Two models are offered, covering a wide range of output powers

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
The New 300B Series Temperature Controllers offer a combination of features, performance, and value that is unmatched by other temperature controllers.
Three operating modes are user selectable: constant R (thermistor), constant T (IC sensors), or constant ITE (TE cooler), while delivering output power of 17.5 W or 55 W.
Quiet, safe output current results from P-I-D control circuitry with complete flexibility for adjustment through the Newport LDD/TEC Application software (included) or user developed programs. The PID control algorithm achieves optimal stability and settling performance along with an ITE current limit setting protects TE coolers from damage, regardless of operating mode.


Ordering Information
 Quantity Model Description Price
  325B Temperature Controller, ±2.5 A, 7 VDC, 17.5 W, USB  
  350B Temperature Controller, ±5 A, 11 VDC, 55 W, USB  


Accessories
 Quantity Model Description Price
  300-02(1) Temperature Controller Cable 
  300-04(1) TEC/Mount Cable 
  300-16 10.0 kW Thermistor (±0.2°C) 
  300-22 AD592CN IC Sensor (-45°C to +125°C Range) 
  35-RACK Rack Mount Kit 

1) Please see Cable Diagrams for cable diagrams.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .