|
|
| 30 Series Tilt and Rotation Platforms |
|
|
(left to right) 39, 36, and 37
|
-
Stable, kinematic designs- Large angular range
- 2 and 3-axis tilt and tilt/rotation versions
- 15 lb (66.7 N) load capacity
- Generous array of mounting holes
|
|
|
|
Product Description
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
These multi-axis tilt platforms provide tilt and rotation adjustments for aligning optical components. They are kinematic, with hardened and polished steel ball pivots and spring-preloaded spherical-tipped adjustments acting on hardened steel seats. Model 36 has an elevation tilt adjustment and a rotation adjustment that rotates the mounting platform about the kinematic pivot point ideal for use as a pointer. With components mounted on the same face as the micrometers, the rotation provides an azimuth adjustment; components mounted on the opposite side are rotated in-plane. Model 37 provides full, three-axis angular orientation freedom. It features two tilt adjustments plus rotation that allow a component to be oriented parallel with an arbitrary plane. When used with an XYZ stage, it provides six degrees of freedom for total positioning capability. Model 39 provides two axes of angular adjustments, allowing a mounted component to be oriented parallel to an arbitrary plane. 40-Pitch adjustment screws provide angular adjustments.
These multi-axis tilt platforms provide tilt and rotation adjustments for aligning optical components. They are kinematic, with hardened and polished steel ball pivots and spring-preloaded spherical-tipped adjustments acting on hardened steel seats. Model 36 has an elevation tilt adjustment and a rotation adjustment that rotates the mounting platform about the kinematic pivot point ideal for use as a pointer. With components mounted on the same face as the micrometers, the rotation provides an azimuth adjustment; components mounted on the opposite side are rotated in-plane. Model 37 provides full, three-axis angular orientation freedom. It features two tilt adjustments plus rotation that allow a component to be oriented parallel with an arbitrary plane. When used with an XYZ stage, it provides six degrees of freedom for total positioning capability. Model 39 provides two axes of angular adjustments, allowing a mounted component to be oriented parallel to an arbitrary plane. 40-Pitch adjustment screws provide angular adjustments.
| |
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 36 | Tilt and Rotation Platform, 1 Axis Tilt, -4.3 to +7° Range, ±2.5° Rotation, 2 SM-13 Micrometers | | | | 36S | Tilt and Rotation Platform, 1 Axis Tilt, -4.3 to +7° Range, ±2.5° Rotation, 2 AJS Adj. Screws | | | | 37 | Tilt and Rotation Platform, 2 Axis Tilt, ±4° Range, ±4° Rotation, 3 SM-13 Micrometers | | | | 37S | Tilt and Rotation Platform, 2 Axis Tilt, ±4° Tilt Range, ±4° Rotation, 3 AJS Adj. Screws | | | | 39 | Two Axis Tilt Platform, -3.5 +14° Long Axis Range, -5 +16° Short Axis Range, 2 Adjustment Screws | |
| Ordering Information, Metric | | Quantity | Model | Description | Price | | | M-36 | Tilt and Rotation Platform, 1 Axis Tilt, -4.3 to +7° Range, ±2.5° Rotation, 2 SM-13 Micrometers, Metric | | | | M-36S | Tilt and Rotation Platform, 1 Axis Tilt, -4.3 to +7° Range, ±2.5° Rotation, 2 AJS Adj. Screws, Metric | | | | M-37 | Tilt and Rotation Platform, 2 Axis Tilt, ±4° Range, ±4° Rotation, 3 SM-13 Micrometers, Metric | | | | M-37S | Tilt and Rotation Platform, 2 Axis Tilt, ±4° Tilt Range, ±4° Rotation, 3 AJS Adj. Screws, Metric | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|