|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Rotation and Tilt Stages > 30 Series Multi-Axis Tilt Platforms

30 Series Multi-Axis Tilt Platforms
30 Series Multi-Axis Tilt Platforms
(left to right) 39, 36, and 37

  • Stable, kinematic designs
  • Large angular range
  • 2 and 3-axis tilt and tilt/rotation versions
  • 15 lb (66.7 N) load capacity
  • Generous array of mounting holes

Product DescriptionSpecificationsDrawingsCatalog PDF3-D Model
Product Description
These multi-axis tilt platforms provide tilt and rotation adjustments for aligning optical components. They are kinematic, with hardened and polished steel ball pivots and spring-preloaded spherical-tipped adjustments acting on hardened steel seats.
Model 36 has an elevation tilt adjustment and a rotation adjustment that rotates the mounting platform about the kinematic pivot point — ideal for use as a pointer. With components mounted on the same face as the micrometers, the rotation provides an azimuth adjustment; components mounted on the opposite side are rotated in-plane.
Model 37 provides full, three-axis angular orientation freedom. It features two tilt adjustments plus rotation that allow a component to be oriented parallel with an arbitrary plane. When used with an XYZ stage, it provides six degrees of freedom for total positioning capability.
Model 39 provides two axes of angular adjustments, allowing a mounted component to be oriented parallel to an arbitrary plane. 40-Pitch adjustment screws provide angular adjustments.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 36  Tilt and Rotation Platform, -4.3 to +7° Tilt , ±2.5° Rotation, SM-13 Micrometers  
$456.96
 
Available Today
 36S  Tilt & Rotation Platform, 1 Axis Tilt, -4.3 to +7°, ±2.5° Rotation, 2 AJS Screws  
$409.02
 
Available Today
 37  Tilt and Rotation Platform, 2 Axis ±4° Tilt, ±4° Rotation, SM-13 Micrometers  
$690.54
 
Available Today
 37S  Tilt & Rotation Platform, 2 Axis Tilt, ±4° Tilt, ±4° Rotation, 3 AJS Screws  
$615.06
 
Available Today
 39  Two Axis Tilt Platform, -3.5 +14° Long, -5 +16° Short Range, 2 Adjustment Screws  
$180.54


Ordering Information, Metric
 Quantity  Model  Description  Price
 
Available Today
 M-36  Tilt & Rotation Platform, -4.3 to +7° Tilt, ±2.5° Rotate, 2 SM-13 Mic, Metric  
$456.96
 
Available Today
 M-36S  Tilt & Rotation Platform, -4.3 to +7° Tilt, ±2.5° Rotate, 2 AJS Screws, Metric  
$409.02
 
Available Today
 M-37  2 Axis Tilt & Rotation Platform, ±4° Tilt, ±4° Rotation, 3 SM-13 Mic., Metric  
$690.54
 
Available Today
 M-37S  2 Axix Tilt & Rotation Platform, ±4° Tilt, ±4° Rotation, 3 AJS Screws, Metric  
$615.06



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .