|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > 271/281 Series High Load Lab Jacks

271/281 Series High Load Lab Jacks
271/281 Series High Load Lab Jacks
(left to right) 271 and 281

  • Unique orthogonal hinges minimize wobble, tilt, and twist
  • 3-mrad parallelism
  • High load capacity without creep
  • Smooth elevation of up to 300 lb (1334 N) loads
  • English and metric compatible

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Detail

Model 271 and 281 Lab Jacks are uniquely designed to provide smooth, stable height adjustment and high load capacity.

Conventional scissors and dual-pantograph jacks lift by decreasing the distance between crossed members and are inherently less stable at higher elevations. In contrast, Newport’s innovative design employs three orthogonal hinges that straighten to form a box, becoming more stable with increasing height. The side mounted height adjustment controls a stout drive screw connecting the pivot pins of the broad side hinges. The end hinge prevents tilting or swaying and ensures only vertical motion.

The 271 and 281 Lab Jacks are both English and Metric compatible. The top plate has an array of 1/4-20 tapped holes on 1 in. centers while the bottom plate has an array of M6 holes on 25 mm centers. Both the top and bottom plates have four clearance slots used for mounting the Lab Jack to the optical table.

Related Products
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .