|  
Sign In  Or  Create New Account
  Manual Positioning
    Custom Solutions
    Manual Actuators
    Manual Fiber Alignment Stages
    Manual Linear Stages
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Linear Stages > 271/281 Series High Load Lab Jacks

271/281 Series High Load Lab Jacks
271/281 Series High Load Lab Jacks
(left to right) 271 and 281

  • Unique orthogonal hinges minimize wobble, tilt, and twist
  • 3-mrad parallelism
  • High load capacity without creep
  • Smooth elevation of up to 300 lb (1334 N) loads
  • English and metric compatible

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
Model 271 and 281 Lab Jacks are uniquely designed to provide smooth, stable height adjustment and high load capacity.
Conventional scissors and dual-pantograph jacks lift by decreasing the distance between crossed members and are inherently less stable at higher elevations. In contrast, Newport’s innovative design employs three orthogonal hinges that straighten to form a box, becoming more stable with increasing height. The side mounted height adjustment controls a stout drive screw connecting the pivot pins of the broad side hinges. The end hinge prevents tilting or swaying and ensures only vertical motion.



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 271  High Load Lab Jack, 4.375 x 6.5 inch, 200 lb Load Capacity  
$699.99
 
Available Today
 281  High Load Lab Jack, 6.5 x 9.5 inch, 300 lb Load Capacity  
$999.99



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .