|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Polarization Measurement and Control > 2570P Series Polarization Multimeter

2570P Series Polarization Multimeter
2570P Series Polarization Multimeter

  • Deterministic Polarization Scanning
  • Fast Measurement Speed
  • No Calibration Required
  • High Accuracy and Reliability
  • RS-232 Communications

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Newport's new 2570P Polarization Multimeter uses a patented deterministic power search method (complies with TIA/EIA-455-198). The instrument measures Polarization Dependent Loss (PDL), Insertion Loss (IL), Optical Power (Po) and Degree of Polarization (DOP) of a device under test (DUT) in sub-seconds. Unlike PDL/DOP meters using a scrambled SOP input to the DUT and looking for the PDL with uncertainties, the 2570P systematically searches for the maximum and minimum transmission, assuring measurement accuracy at all times. Consequently, the instrument is accurate for devices with both low and high PDL and SOP values, and is the most accurate PDL meter available in its class. Even more impressively, the 2570P Series can cover a wide wavelength range from 1260 to 1650 nm without a single wavelength calibration, a clear advantage over instruments based on the Muller Matrix method. The 2570P Series Polarization Multimeter comes with RS-232 remote interface for PC control and is ideal for fast and accurate characterization of the performance of passive devices, especially DWDM components, in R&D labs as well as in manufacturing environments. USB, RS-232, and Ethernet communication interfaces are included. FC/APC connector input is standard. Connector types can easily be converted to SC/APC by ...


Ordering Information
 Quantity Model Description Price
  2570P-FA Polarization Multimeter, PDL/IL/DOP, FC/APC Connectors 
  2500P-SC/APC Universal SC/APC Connector for /APC based Polarization Instruments 
  2500P-SC/PC Universal SC/PC Connector for /PC based Polarization Instruments 
  2500P-ST/PC Universal ST/PC Connector for /PC based Polarization Instruments 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .