|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Polarization Measurement and Control > 2550P Series Degree of Polarization Meter

2550P Series Degree of Polarization Meter
2550P Series Degree of Polarization Meter

  • Fast Measurement Speed
  • High Accuracy and Reliability
  • No Calibration Required
  • Front Panel Real Time Display

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
Using patented maximum and minimum search techniques, Newport's new 2550P Series Degree of Polarization Meter can measure and display the Degree of Polarization (DOP) of a light source in real time with high accuracy and wide dynamic range. Other expensive polarimeters measure the DOP less accurately for low DOP sources, while polarization scrambler-based instruments are less accurate for high DOP sources. Surprisingly, Newport’s low cost DOP meter provides simple and accurate DOP measurements for both low and high DOP sources. It is ideal for DOP characterization of depolarizers and depolarized light sources, such as ASE, SLED, and pumps for Raman amplifiers. It can also be used to monitor optical signal to noise ratio (OSNR) and polarization mode dispersion (PMD) of optical signals, and measure the noise figure of optical amplifiers. Another attractive feature is that no calibration is needed for a wide operating wavelength range, including S, C and L band. Finally, the instrument also simultaneously measures the optical power of the light source under test, a feature attractive for measuring DOP power dependence and for ensuring that a good optical connection is made to the instrument. USB, RS-232, and Ethernet communication interfaces are included. FC/PC and FC/APC connector ...


Ordering Information
 Quantity Model Description Price
  2550P-FP Degree Of Polarization Meter, FC/PC Connectors 
  2550P-FA Degree Of Polarization Meter, FC/APC Connectors 
  2550P-FA/220* Degree Of Polarization Meter, FC/APC Connectors, 220V 
  2550P-FP/220* Degree Of Polarization Meter, FC/PC Connectors, 220V 
  2500P-SC/APC Universal SC/APC Connector for /APC based Polarization Instruments 
  2500P-SC/PC Universal SC/PC Connector for /PC based Polarization Instruments 
  2500P-ST/PC Universal ST/PC Connector for /PC based Polarization Instruments 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .