Mercury lamps are excellent sources of high intensity DUV-VIS spectral lines; they are widely used as excitation sources. The systems described here run our 200, 350 and 500 W Hg lamps. You can interchange between lamps by simply changing socket adapters in the lamp housing. These sources consist of:
Series Q Lamp Housings with a condenser and a built-in ignitor
69910 Arc Lamp Power Suppl
Your choice of DC Short Arc Lamps
All necessary cables and mounting hardware
Why These Sources?
Oriel calls these our fully featured arc sources because they have the following features:
Remote control and monitoring of lamp via RS232 or an external IEEE 488 computer interface
Monitor lamps usage in accumulated lamps hours
Compatible with Oriel® Light Intensity Control System for long term output stability
Interchangeable lamps
Lamp Housing
The housing provides a temperature controlled, stable environment for the lamp, and protects personnel from the harmful UV radiation emitted by the lamp. A number of safety features are incorporated into the housing to prevent accidental exposure and lamp overheating. It also houses the ignitor and collimating lens assembly. A socket adapter holds the lamp, vertically, in the center of the lamp housing. To switch between lamps, you must change socket adapters. External adjustment knobs allow lamp centering. A reflector mounted behind the lamp collects the lamp's back radiation and redirects it to the condenser, maximizing output.
Power Supply
The 69910 power supply is dedicated to mercury lamps. It is rugged, reliable and highly regulated. It operates any of the specified lamps under extremely tight power or current control. In addition to superior performance, this supply has a number of features to facilitate source operation. You can even remotely control and monitor your source, via a PC. The 69910 includes an RS 232 computer interface; an optional external IEEE-488 (GPIB) interface is also available.
Easily Interchangeable Lamp
By changing socket adapters, a quick and simple operation, you can operate any of the lamps from Table 1. All sources come with your choice of lamp and appropriate socket adapter; please specify the lamp when ordering a source.
Table 1 200 - 500 W Hg Arc Lamps
|
Lamp Wattage |
Lamp Type |
Effective Arc Size |
Lamp Model Number |
Appropriate Socket Adapter Model |
| 200 |
Mercury |
0.6 x 2.2 mm |
6283NS
|
66144
|
| 350 |
Mercury |
0.8 x 2.7 mm |
6286
|
66161
|
| 500 |
Mercury |
1.1 x 4.1 mm |
6285
|
66162
|
Which Source Do I Choose?
Various types of condensers are offered for our sources; Table 2 compares them. Each condenser assembly consists of a lens element(s) inside a barrel housing with a locking focusing lever. Our condensers are designed to produce a collimated beam, but the focusing lever lets you adjust the lens position to produce a converging or diverging beam.
The new asphere condensers are "corrected optics." The design corrects spherical aberration and lateral chromatic aberration with minimized longitudinal chromatic aberrations.
Table 2 Comparison of Condensers
|
Source |
Condenser Type |
Output Beam |
Output Beam Size |
Lens Multiplication Factor* |
Transmittance Range of Lens Material |
Size Series |
| 66941
|
F/1.5, single element fused silica |
Collimated |
1.3 |
0.06 |
200 - 2500 nm |
1.5 inch |
| 66479
|
F/2.2, fused silica asphere |
Collimated |
1.3 |
0.05 |
200 - 2500 |
1.5 inch |
| 66480
|
F/2.2, fused silica asphere |
Focused |
0.5 to 3 mm |
0.05 |
200 - 2500 |
1.5 inch |
| 66481
|
F/1, fused silica asphere |
Collimated |
1.3 |
0.11 |
200 - 2500 |
1.5 inch |
| 66942
|
F/1, two element fused silica |
Collimated |
1.3 |
0.11 |
200 - 2500 nm |
1.5 Inch |
| 66482
|
F/1, fused silica asphere |
Focused |
|
0.11 |
200 - 2500 |
1.5 inch |
| 66942
|
F/1, two element fused silica |
Collimated |
1.3 |
0.11 |
200 - 2500 nm |
1.5 Inch |
| 66943
|
F/0.7, four element borosilicate crown Aspherab® |
Collimated |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
| 66944
|
F/0.7, four element borosilicate fused silica Aspherab® |
Collimated |
2.7 |
0.20 |
200 - 2500 nm |
3 inch |
Fig. 1 Spectral irradiance of 200 W, 350 W, and 500 W Hg Lamps
Mounting
Oriel lamp housings have adjustable height instrument feet. You can remove these and hard mount the housing to inch or metric optical tables and baseplates. The optical axis is 4.0 inches (102 mm) above the table. To mount a housing to a bench or rail, order the 66075 Carrier Mounting Kit. The kit includes a clamping carrier.
Extended Care Plan
You can now extend the warranty on these sources to two years with the Extended Care Plan. Contact us for details.
Safety Considerations
These sources emit dangerous levels of UV radiation and ozone. If you do not need output below ~260 nm, choose an ozone free lamp. If this is not an option, vent the ozone to the outside or use our . To protect yourself from the dangerous UV, wear Ultraviolet Safety Equipment like protective clothing, eyewear and gloves.