|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > 200 - 500 W Hg Oriel® Research Arc Sources

200 - 500 W Hg Oriel® Research Arc Sources
200 - 500 W Hg Oriel<sup>&#174;</sup> Research Arc Sources
69941 Mercury Arc Source.

Features
  • High intensity UV sources, ideal for DUV-VIS fluorescence spectroscopy
  • Produce collimated or focused output
  • Complete systems include lamp, lamp housing, power supply and condensers
  • Easy, safe set-up and operation

Product Description Product Detail Downloads Catalog PDF
Product Description
Mercury lamps are excellent sources of high intensity DUV-VIS spectral lines; they are widely used as excitation sources. The systems described here run our 200, 350 and 500 W Hg lamps. You can interchange between lamps by simply changing socket adapters in the lamp housing. These sources consist of:
Lamp Housing with a condenser and a built-in ignitor
• 69910 Arc Lamp Power Supply
• Your choice ofmercury arc lamp
• All necessary cables and mounting hardware


Ordering Information
All sources include the lamp housing, power supply and your choice of lamp and appropriate socket adapter. Please specify lamp when ordering a source.

Sources
 Quantity Model Description Price
  66941 Hg Arc Source, 200 - 500 W, 1.5 Inch Series, UV Fused Silica, 1.3 inch Colimated Beam, F/1.5 
  66479 Hg Arc Source, 200 - 500 W, 1.5 Inch Series, UV Fused Silica, 1.3 inch Colimated Beam, F/1.5 
  66480 Hg Arc Source, 200 - 500 W, 1.5 Inch Series, UV Fused Silica, 0.5 to 3mm Focused Beam, F/2.2 
  66481 Hg Arc Source, 200 - 500 W, 1.5 Inch Series, UV Fused Silica, 1.3 inch Colimated Beam, F/1 
  66482 Hg Arc Source, 200 - 500 W, 1.5 Inch Series, UV Fused Silica, 0.5 to 3mm Focused Beam, F/1 
  66942 Hg Arc Source, 200 - 500 W, 1.5 Inch Series, UV Fused Silica, 1.3 inch Colimated Beam, F/1 
  66943 Hg Arc Source, 200 - 500 W, 3 Inch Series, Borosilicate Crown, 2.7 inch Colimated Beam, F/0.7 
  66944 Hg Arc Source, 200 - 500 W, 3 Inch Series, UV Fused Silica, 2.7 inch Colimated Beam, F/0.7 

Oriel Lamp Housing is designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact Newport technical representative for more information if operating outside the suggested range.

Replacement Lamps, Socket Adapters and Accessories
 Quantity Model Description Price
  6283NS Replacement Lamp, 200 Watt Mercury 
  66144 Lamp Socket Adapter, 200 W Mercury Lamp 
  6286 Replacement Lamp, 350 Watt Mercury 
  66161 Lamp Socket Adapter, 350 W Mercury Lamp 
  6285 Replacement Lamp, 500 Watt Mercury 
  66162 Lamp Socket Adapter, 500 W Mercury Lamp 
  6148 Rear Reflector, Replacement, Standard Size Sources 
  66075 Carrier Mounting Kit 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .