|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > 1936-C/2936-C Optical Power/Energy Meters, High Performance

1936-C/2936-C Optical Power/Energy Meters, High Performance
1936-C/2936-C Optical Power/Energy Meters, High Performance
2936-C Benchtop Dual-Channel Power and Energy Meter
(Detector, post, post holder, and clamp sold separately)

  • One of the most advanced power meters in the market
  • Using state-of-the-art analog board for superb sensitivity, accuracy, and speed
  • Power measurement capable of 11 fW – 20 kW
  • Energy measurement capable of 7 mJ – 20 kJ
  • Measurement rep-rates up to 10 kHz
  • Frequency measurement of pulses up to 250 kHz

Product Description Product Detail Specifications Downloads
Product Description
The all new 1936-C and 2936-C Optical power and energy meters are one the most sophisticated optical meters available in the market. The hugely successful 19xx-C power meter series has set a new level of standards in laser and optical power and energy measurement. These new instruments are born by combining the superb femtowatt level sensitivity reached by the 1931-C/2931-C series and the extreme versatility of 1935-C/2935-C series, resulting in a truly revolutionizing breed. No matter what the applications are and how demanding the measurements are, you only need one of these and Newport detectors. 918D and 918L Series semiconductor-based low power, 818P Series thermopile, and 818E Series pyroelectric detectors are fully compatible with the instruments and hot-swappable, so there is no need of recycling the power when a different sensor has to be used.


Ordering Information
 Quantity Model Description Price
  1936-C High-Performance Optical Power/Energy Meter, Single Channel 
  2936-C High-Performance Optical Power/Energy Meter, Dual Channel 
  841-DIN(1) Mini-DIN to DB15 Detector Adapter for 818/CAL Series Detectors 
  PM1-RACK Rack Mount Kit, Single 
  PM2-RACK Rack Mount Kit, Dual 
  DET-ADAP-PD(2) BNC-to-DB15 adapter for third party detectors 

(1) This adapter is required when using 818 Series Low-power detectors.

(2) This adapter allows the Newport meters to read third party detectors in current (Amps) only.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .