|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 1930IS Fiber Optic Power Meter

1930IS Fiber Optic Power Meter
1930IS Fiber Optic Power Meter

  • High Sensitivity
  • Exceptional Repeatability
  • Built-in Integrating Sphere with Si and InGaAs Detectors
  • USB, GPIB and RS-232 Interfaces
  • Rack-Mountable in Single or Dual Set Configurations

Product Description Specifications Catalog PDF
Product Description
The 1930IS Fiber Optic Power Meter delivers a unique high-performance solution for telecom/datacom laser power measurement applications with a direct fiber input.
The 1930IS power meter incorporates an integrating sphere to provide exceptional repeatability through reduced sensitivity to fiber positioning. The built-in integrating sphere combined with front panel connections and an interchangeable set of industry-standard fiber optic connectors saves workspace by reducing instrument footprint, while a high-contrast display with an intuitive user interface on the front panel or through USB/GPIB/RS-232 interfaces improves productivity.
Integrated Silicon (SI) and Indium Gallium Arsenide (InGaAs) detectors for fiber-optic applications support continuous spectral coverage from 400nm to 1650nm. Low-noise dual-detectors and seven gain ranges enable continuous power measurements in the range of a pico-W to 250 milli-W.
Each instrument is individually calibrated to NIST-traceable standards using Newport’s in-house calibration facility. Calibration data is taken in 10 nm increments, and electronically stored inside the power meter, resulting in accurate power measurements over the entire wavelength band.
Certificates of calibration as well as the actual calibration curves are shipped with each instrument. Newport recommends annual re-calibration to assure continued measurement accuracy. Commonality of accessories throughout the Newport power meter line ensures the compatibility between instruments within the product line ...


Ordering Information
 Quantity Model Description Price
  1930IS Fiber Optic Power Meter 
  PM1-RACK Rack Mount Kit, Single 
  PM2-RACK Rack Mount Kit, Dual 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .