|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 1930F Singlel-Channel Fiber Optic Power Meters

1930F Singlel-Channel Fiber Optic Power Meters
1930F Singlel-Channel Fiber Optic Power Meters

  • High-Sensitivity
  • Extensive (100 dB) Power Range
  • Integrated Si and InGaAs Detectors
  • USB, GPIB and RS-232 Interfaces
  • Rack Mountable

Product Description Specifications Catalog PDF
Product Description
The 1930F Single-Channel Fiber Optic Power Meters deliver affordable high performance for telecom/datacom laser power measurement applications with a direct, standard fiber input.
The 1930F series features amplified detector analog output to an oscilloscope or voltmeter for up to 100kHz. Low-noise detectors and seven gain ranges enable continuous power measurements in the range of tens-of femto-W to 2.5 milli-W. The 1930F series power meters include integrated Silicon (SI) or Indium Gallium Arsenide (InGaAs) detectors to support spectral coverage from 400nm to 1650nm.
Front panel fiber connections on the 1930F save workspace, while a high-contrast display with an intuitive user interface on the front panel or through USB/GPIB/RS-232 interfaces improve productivity.
Each instrument is individually calibrated to NIST-traceable standards using Newport’s in-house calibration facility. Calibration data is taken in 10 nm increments, and electronically stored inside the power meter - resulting in accurate power measurements over the entire wavelength band.
Certificates of calibration as well as the actual calibration curves recorded are shipped with each instrument. Newport recommends annual re-calibration to assure continued measurement accuracy.
Newport’s experience with calibration, together with N.I.S.T. calibration traceability and high precision optical power meters provide users with accurate measurements and exceptional inter-instrument correlation. In ...


Ordering Information
 Quantity Model Description Price
  1930F-IG-FC Single-Channel Fiber Optic Power Meter 
  1930F-IG-SC Single-Channel Fiber Optic Power Meter 
  1930F-SL-FC Single-Channel Fiber Optic Power Meter 
  1930F-SL-SC Single-Channel Fiber Optic Power Meter 
  PM1-RACK Rack Mount Kit, Single 
  PM2-RACK Rack Mount Kit, Dual 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .