For applications requiring the measurement of low-power, high-power or energy of continuous or pulsed light sources, Newports model 1918-C Hand-Held Optical Power and Energy Meter is the instrument of choice. This new optical meter leverages the advanced features and display capabilities of Newport's 1936-C
Optical Power/Energy Meters, High Performance , into a compact, wall-plug and battery powered device, for use in the lab or in the field. The 4 inch, full color, graphical LCD display enables both numerical and graphical measurement representation, with a selection of various color palettes to match filtering properties of users laser eye safety goggles.
The 1918-C has the ability to handle peak-to-peak measurements of pulses with repetition-rates of up to 4 kHz at a sampling rate of 100 kHz. Pulse, peak-to-peak and DC source measurements can be displayed in units of W, dBm, dB, J, A, and V.
Low-power measurements, of 1nW to tens of Watts can be accomplished with Newports 918D Series Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 2001800 nm wavelengths (see
Low-Power Detectors, 918D Series). All 918D Series Detectors have a built-in temperature sensor utilized for sensing, and active compensation of temperature-induced measurement ...
For applications requiring the measurement of low-power, high-power or energy of continuous or pulsed light sources, Newports model 1918-C Hand-Held Optical Power and Energy Meter is the instrument of choice. This new optical meter leverages the advanced features and display capabilities of Newport's 1936-C
Optical Power/Energy Meters, High Performance , into a compact, wall-plug and battery powered device, for use in the lab or in the field. The 4 inch, full color, graphical LCD display enables both numerical and graphical measurement representation, with a selection of various color palettes to match filtering properties of users laser eye safety goggles.
The 1918-C has the ability to handle peak-to-peak measurements of pulses with repetition-rates of up to 4 kHz at a sampling rate of 100 kHz. Pulse, peak-to-peak and DC source measurements can be displayed in units of W, dBm, dB, J, A, and V.
Low-power measurements, of 1nW to tens of Watts can be accomplished with Newports 918D Series Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 2001800 nm wavelengths (see
Low-Power Detectors, 918D Series). All 918D Series Detectors have a built-in temperature sensor utilized for sensing, and active compensation of temperature-induced measurement fluctuations. 818-xx/CM Series low power detectors can also be used with the instrument in combination with a 841-DIN adapter.
High-power measurements, up to 6 kWatt can be performed with Newports (
High Power Detectors, 818P Series, Thermopiles), enabling measurements in the 0.1911
mm wavelength range.
Energy measurements of pulsed laser sources, from 100 µJoule to 75 Joules can be taken with Newports (
Energy Detectors, 818E Series, Pyroelectric Detectors), operating in the 0.1920
mm wavelength range and pulse repetition rates from single shot to 4 kHz, without having to rely on oscilloscope measurements.
True Root-Mean-Square (rms) measurements, provide the most accurate rms value regardless of the shape of the input waveform.
Advanced features include a 250,000 data point storage buffer, analog and digital filtering, programmable sample rates, moving statistics, plotting and multiple user-configuration storage.
The 1918-C comes complete with a rechargeable battery, battery charger and carrying case. Batteries are field replaceable by the user and can also be ordered separately.