|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 1918-C High-Performance Hand-Held Optical Power and Energy Meter

1918-C High-Performance Hand-Held Optical Power and Energy Meter
1918-C High-Performance Hand-Held Optical Power and Energy Meter
1918-C High Performance Hand-Held Power and Energy Meter
(Detector, post, post holder, and clamp sold separately)

  • Measurement rep-rates up to 4 kHz
  • True rms measurements
  • Power measurements, 11 pW to 20 kW
  • Energy measurements, 7 µJ to 20 kJ
  • Accelerated thermopile based power measurements with fast prediction algorithm
  • USB computer interface
  • Data storage via internal memory (250k data samples ) or USB Flash Drive
  • Plotting, graphing, math, statistics, and on-board data post-processing

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
For applications requiring the measurement of low-power, high-power or energy of continuous or pulsed light sources, Newport’s model 1918-C Hand-Held Optical Power and Energy Meter is the instrument of choice. This new optical meter leverages the advanced features and display capabilities of Newport's 1935-C Series optical meters, into a compact, wall-plug and battery powered device, for use in the lab or in the field. The 4 inch, full color, graphical LCD display enables both numerical and graphical measurement representation, with a selection of various color palettes to match filtering properties of users’ laser eye safety goggles.
The 1918-C has the ability to handle peak-to-peak measurements of pulses with repetition-rates of up to 4 kHz at a sampling rate of 100 kHz. Pulse, peak-to-peak and DC source measurements can be displayed in units of W, dBm, dB, J, A, and V.
Low-power measurements, of 1nW to tens of Watts can be accomplished with Newport’s 918D Series Silicon (Si), Germanium (Ge) or Indium Gallium Arsenide (InGaAs) Detectors, covering 200–1800 nm wavelengths (see Low-Power Detectors). All 918D Series Detectors have a built-in temperature sensor utilized for sensing, and active compensation of temperature-induced measurement fluctuations. 818 Series low ...


Ordering Information
 Quantity Model Description Price
  1918-C High-Performance Hand-Held Optical Power/Energy Meter 
  841-DIN(1) Mini-DIN to DB15 Detector Adapter for 818/CAL Series Detectors 
  DET-ADAP-PD(2) BNC-to-DB15 adapter for third party detectors 
  FK-18283 Adapter cable, 3.5 mm mono jack to BNC (Analog out) 

(1) This adapter is required when using 818 Series Low-power detectors with the 1918-C.

(2) This adapter allows the Newport meters to read third party detectors in current (Amps) only.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .