|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 1916-C Hand-Held Optical Power Meter

1916-C Hand-Held Optical Power Meter
1916-C Hand-Held Optical Power Meter
(Detector, post, post holder, and clamp sold separately)

  • Large LCD display
  • Power Measurements, 5 pW - 1 kW
  • Compatible with Newport's 918D, 918L and 818P Detectors
  • Uses Standard AA Batteries

Product Description Specifications Downloads Catalog PDF
Product Description
Newport's New Model 1916-C Handheld Power Meter provides an economical means for making both low and high power measurements. The handheld style makes it great for field service, and it is intuitive enough to master in minutes.
The 1916-C meter is equipped with a DB15 input connector for direct compatibility with Newport's 818P Series High Power (Thermopile) or new 918D and 918L Series Low Power (Photodiode) Detectors. For interfacing with 818 Series Low Power Detectors, the 841-DIN adapter can be used (ordered separately). See below for ordering information.


Ordering Information
 Quantity Model Description Price
  1916-C 1916-C Handheld Power Meter 
  841-DIN Mini-DIN to DB15 Detector Adaptor for 818/CAL Series Detectors 
  PM-PS9 9 VDC External Power Supply 

Call Newport’s Applications Engineers to help you select the optical detector that best meets your application requirements.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .