DescriptionSpecifications
Models
The Spectra-Physics 163 series air-cooled ion lasers comprise three versions providing linearly polarized, TEM00 output. All 163 lasers have a power factor corrected (PFC) version available.
Control for the Model 163A is available through the power supply or through a remote interface.
Model 163C is available with a CDRH-approved configuration. Control through the power supply and through a remote control is available. Control for the Model 163D is available through the power supply, a remote interface, a remote control, or a RS-232 connection.
|
Applications |
Cell sorting - DNA sequencing
- Bacterial analysis
- Confocal microscopy
- Hematology
- Raman spectroscopy
- Graphic arts
- High-speed printing
- Photo-processing
- Semiconductor wafer inspection
|
Specifications
| Model | Power | Spatial Mode (TEMoo) | Wavelength (nm) | Beam Diameter (mm) | Polarization Extinction Ratio | Beam Divergence (mrad, nominal) | Beam Pointing Stability Angular | Power Stability At turn on Stability over 2 hours | Longitudinal Mode (nominal) | Beam Waist Location |
| 163-A02 | 50 mW | M2 <1.2 | all lines visible | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-A12 | 25 mW | M2 <1.2 | 488 | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-A42 | 20 mW | M2 <1.2 | 514 | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-C01 | 70 mW | M2 <1.2 | All lines visible | 0.69 ±5% | Unpolarized | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-C02 | 50 mW | M2 <1.2 | all lines visible | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-C12 | 25 mW | M2 <1.2 | 488 | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-C42 | 20 mW | M2 <1.2 | 514 | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-D02 | 50 mW | M2 <1.2 | all lines visible | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-D12 | 25 mW | M2 <1.2 | 488 | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |
| 163-D42 | 20 mW | M2 <1.2 | 514 | 0.69 ±5% | >100:1 (E-vector vertical ±5) | 0.95 | ±30 µrad/±3 | >95% of stabilized power ±1% | 638 MHz | Output of laser head |