|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Solar Simulators > 1600 W Solar Simulators

1600 W Solar Simulators
1600 W Solar Simulators
92193 Solar Simulator

  • Highest intensity Oriel® Solar Simulators
  • Highly collimated, large area output beam (up to 10 x 10 inches)
  • Optional air mass filters shape the output spectra
  • Various beam configurations are possible

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
These are our highest intensity solar simulators. They produce a highly collimated, very uniform output beam in various sizes from 2 x 2 to 10 x 10 inches. They deliver a close match to solar radiation. Add anair mass filter to these sources and you can simulate a variety of solar conditions. We offer full spectrum and UV Solar Simulators. Fig. 1 shows the spectral output of both types.



Ordering Information

Solar Simulators
For upward, downward or sideways beam configuration, please contact Newport for pricing.
 Quantity  Model  Description  Price
   92191  Full Spectrum Solar Simulator, 1600 W, 2 x 2 in. Collimated Output  
   92192  Full Spectrum Solar Simulator, 1600 W, 4 x 4 in. Collimated Output  
   92193  Full Spectrum Solar Simulator, 1600 W, 6 x 6 in. Collimated Output  
   92194  Full Spectrum Solar Simulator, 1600 W, 8 x 8 in. Collimated Output  
   92190  Full Spectrum Solar Simulator, 1600 W, up to 12 x 12 in. Diverging Output  
   92291  UV Solar Simulator, 1600 W, 2 x 2 in. Collimated Output  
   92292  UV Solar Simulator, 1600 W, 4 x 4 in. Collimated Output  
   92293  UV Solar Simulator, 1600 W, 6 x 6 in. Collimated Output  
   92294  UV Solar Simulator, 1600 W, 8 x 8 in. Collimated Output  
   92295  UV Solar Simulator, 1600 W, 10 x 10 in. Collimated Output  


Accessories
 Quantity  Model  Description  Price
 
Available Today
 62711  Replacement Lamp, 1600 Watt Xenon, Ozone Free  
$1300.00
   68955  Remote Switch  



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .