|
|
| 1600 W Oriel® Research Arc Lamp Sources |
|
|
Housing from 1600 W Xe Oriel Research Arc Lamp Source.
|
-
30% more output than 1 kW Sources- Large diameter (up to 1.9 inch) collimated output beam
|
|
|
|
Product Description
Product Detail
Specifications
Downloads
Catalog PDF
|
Product Description
When a 1000 W Source doesnt offer enough output, choose this system. This is our highest intensity arc lamp source; it delivers ~30% more output than an equivalent kW system. It operates a 1600 W ozone free xenon lamp. The output from the 66930 Source is a collimated, 1.9-inch (48 mm) diameter output beam. Like our 50 to 1000 W Systems, the 66930 package includes everything you need to begin your work: Lamp housing with an F/1 condenser and a built-in ignitor 69922 Arc Lamp Power Supply 62713 Ozone Free Xenon lamp and appropriate socket adapter All necessary cables and mounting hardware
When a 1000 W Source doesnt offer enough output, choose this system. This is our highest intensity arc lamp source; it delivers ~30% more output than an equivalent kW system. It operates a 1600 W ozone free xenon lamp. The output from the 66930 Source is a collimated, 1.9-inch (48 mm) diameter output beam. Like our 50 to 1000 W Systems, the 66930 package includes everything you need to begin your work: Lamp housing with an F/1 condenser and a built-in ignitor 69922 Arc Lamp Power Supply 62713 Ozone Free Xenon lamp and appropriate socket adapter All necessary cables and mounting hardware
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Information | Arc Lamp Source | | This source includes the lamp housing, power supply, lamp and all appropriate cables and mounting hardware. | | Quantity | Model | Description | Price | | | 66930 | Research Arc Lamp Source, 1600W, 2 Inch Series, 1.9 inch Diameter Aperture | |
| Accessories | | Quantity | Model | Description | Price | | | 62713 | Replacement Lamp, 1600 Watt Xenon, Ozone Free | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|