|  
   
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Solar Simulators > 150 - 300 W Oriel Solar Simulators

150 - 300 W Oriel Solar Simulators
150 - 300 W Oriel Solar Simulators
91160 Solar Simulator

  • Generate intense ultraviolet radiation with minimal sample heating
  • Run tests when you want to, without concern for weather conditions and time of day
  • Shape the output with easily interchangeable filters
  • 2 x 2 inch collimated output in upward or downward configuration

Product Description Product Detail Specifications Drawings Downloads Catalog PDF
Product Description
Our 150 - 300 W Solar Simulators produce a uniform, collimated, 2 x 2 inch output beam. We offer two models, differing in spectral output.
. 150 - 300 W Full Spectrum Solar Simulator
Produces close spectral match to sunlight with power equivalent to ~ sun with model 91159 and ~2 suns with 91160.
. 300 W UV Solar Simulator
Simulates the UV portion of solar radiation only; the percentage of UV in the total output of our full spectrum model is less than 6%. The percentage of UV in the total output of the UV model is ~36%.


Ordering Information

Solar Simulators
Please specify upward or downward beam configuration, when ordering.
 Quantity Model Description Price
  91159 Full Spectrum Solar Simulator, 150 W, 2 x 2 in. Collimated Output 
  91160 Full Spectrum Solar Simulator, 300 W, 2 x 2 in. Collimated Output 
  91260 UV Solar Simulator, 300 W, 2 x 2 in. Collimated Output 


Replacement Lamps
 Quantity Model Description Price
  6255 Replacement Lamp, 150 Watt Xenon, Ozone Free 
  6258 Replacement Lamp, 350 Watt Xenon, Ozone Free 
  6259 Replacement Lamp, 300 Watt Xenon, UV Enhanced 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .