These Research Housings hold quartz tungsten halogen lamps. We offer two sizes to cover the 10 to 1000 W lamp ranges. The housings include:
Condensing optics to produce a collimated or focused beam (we also offer housings without condenser for those interested in integrating a custom optical train)
New, asphere condensers for superior uniformity
Rear reflector to collect the lamp's back radiation
External lamp and reflector adjustments to fine position the filament
Power regulated fan to cool the lamp and housing
Cable to connect to appropriate Oriel® Power Supply
All you need is the lamp and socket adapter and, of course, the appropriate power supply.
Two Sizes of Housings
We offer two housing sizes to accommodate the wide range of lamp dimensions and powers: 10 to 250 W Housings and 600 to 1000 W Housings. Both housing types have the same features; they differ only in the overall dimensions, and the fan used. Within each housing type, we offer models with different condensers. Choose the condenser based on the wavelength range of interest, the beam output required, and the output power you need. See Table 1 for a comparison. We offer the Calculating Output Power note to help you calculate the total output power from your source.
QTH Lamps and Socket Adapters
|
Lamp Wattage |
Lamp Model No. |
Quantity |
Price |
Appropriate Socket Adapter Model No. |
Quantity |
Price |
|
For 10 to 250 W Housings |
| 10 W QTH |
6318
|
|
$19 |
60042
(lamp mtd horizontally) |
|
$78 |
| 10 W QTH |
6318
|
|
$19 |
60045
(lamp mtd vertically) |
|
$78 |
| 20 W QTH |
6319
|
|
$25 |
60042
(lamp mtd horizontally) |
|
$78 |
| 20 W QTH |
6319
|
|
$25 |
60045
(lamp mtd vertically) |
|
$78 |
| 50 W QTH, Short Filament |
6332
|
|
$31 |
60043
(lamp mtd horizontally) |
|
$79 |
| 50 W QTH, Short Filament |
6332
|
|
$31 |
60046
(lamp mtd vertically) |
|
$78 |
| 50 W, Long Filament |
6337
|
|
$31 |
60043
(lamp mtd horizontally) |
|
$79 |
| 50 W, Long Filament |
6337
|
|
$31 |
60046
(lamp mtd vertically) |
|
$78 |
| 100 W |
6333
|
|
$33 |
60043
(lamp mtd horizontally) |
|
$79 |
| 100 W |
6333
|
|
$33 |
60046
(lamp mtd vertically) |
|
$78 |
| 250 W |
6334NS
|
|
$37 |
60043
(lamp mtd horizontally) |
|
$79 |
| 250 W |
6334NS
|
|
$37 |
60050
(lamp mtd vertically) |
|
$142 |
| For 600 to 1000 W Housings |
| 600 W |
6336
|
|
$35 |
6392NS
|
|
$288 |
| 1000 W |
6317
|
|
$99 |
6392NS
|
|
$288 |
| 1000 |
6315
|
|
$99 |
6397
|
|
$290 |
Table 1 Comparison of Condensers
|
Housing Model |
Lamp Type |
Condenser Type |
Output Beam* |
Collimated Output Diameter |
Lens Multiplication Factor* |
Transmittance Range of Lens Material |
Size Series ** |
| 66881
|
QTH |
F/0.85, Pyrex asphere |
Collimated |
1.3 |
0.13 |
350 - 2500 nm |
1.5 inch |
| 66882
|
QTH |
F/1.5, single element fused silica |
Collimated |
1.3 |
0.06 |
240 - 2500 nm *** |
1.5 inch |
| 66883
|
QTH |
F/0.7, four element borosilicate crown aspherab |
Collimated |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
| 67009
|
QTH |
F/2.2, fused silica asphere |
Collimated |
1.3 |
0.05 |
240 - 2500 nm *** |
1.5 inch |
| 67010
|
QTH |
F/2.2, fused silica asphere |
Focused |
1.7 to 4.2 mm up to 100 W lamps; >5 mm for 250 W lamp |
0.05 |
240 - 2500 nm *** |
1.5 inch |
| 67011
|
QTH |
F/1, fused silica asphere |
Collimated |
1.3 |
0.11 |
240 - 2500 nm *** |
1.5 inch |
| 67012
|
QTH |
F/1, fused silica asphere |
Focused |
1.7 to 4.2 mm up to 100 W lamps; >5 mm for 250 W lamp |
0.11 |
250 - 2500 nm *** |
1.5 inch |
| 66885
|
QTH |
F/1, two element fused silica |
Collimated |
1.9 |
0.13 |
240 - 2500 nm *** |
2 inch |
| 66886
|
QTH |
F/0.7, four element borosilicate crown aspherab |
Collimated |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
Power Sources
Oriel offers different power sources to run QTH lamps; all work with these housings.
Table 2 Power Sources for QTH Lamps
For Complete Sources
You can purchase the individual components to build a quartz tungsten halogen system (lamp housing, power supply, lamp and mounting adapter), or you can purchase the complete system under a single model number. We offer fully featured 50 - 250 W Quartz Tungsten Halogen Research Sources, more economical Simplicity Series Quartz Tungsten Halogen Sources, and the fully integrated fixed power Apex Quartz Tungsten Halogen Sources.